Across the Line Starters

Product Overview

    • Maximum UL/CSA horsepower ratings
    • UL508A Panel Program, #E105450
    • NEMA sizes 00 - 7 available
    • Compact space-saving design
    • Standard auxiliary contact configurations:
      A9 - A40 1 NO or 1 NC
      A50 - AF750 1 NO & 1 NC
    • Additional auxiliary contact blocks are available
    • DC ratings & DC control operation available
    • Fast, snap-on DIN rail mounting (A9 - A110)
    • Double break contact design
    • Snap-on front and side mounted accessories include mechanical latch, pneumatic timer and 1 & 4 pole auxiliary contact blocks (A9 - A110)
    • Easy coil change
    • Captive terminal screws
    • NEMA, UL, CSA, and most other international standards
    • cUL marked
    • Operates over an extended voltage range of 85% to 110% of rated control voltage
    • Screwdriver guide holes
    • Quick Ship Program Available
    Enclosure types
    • NEMA 1 (Indoor metal)
    • NEMA 3R (Outdoor metal)
    • NEMA 12 (Metal dusttight)
    • NEMA 4X (Stainless steel)
    • NEMA 4 (Water tight)
    • NEMA 1, 3R, 4, 4X, & 12 (Plastic)
    • IP 65 plastic A9 - A16 starters
    • NEMA 7 & 9
      Class I, Group C, D, Div 1 & 2
      Class II, Groups E, F, & G, D iv 1 & 2
      Class III, 4X
    Overload relay protection
    Starters, sizes A9 - A185, have Class 10 adjustable thermal bimetallic overload relay protection as standard.Sizes A210 - A750, have selectable Class 10, 20, 30 adjustable electronic overload relay protection as standard.
    Electronic overload relay protection is available for other starter sizes.

Additional Starters

  • Rate this page
     
  • E-mail this page
     
usabb046 8592602a7e3f511a8525714f0059f29f