AMS Marking System

  • ABB’s AMS 500 Marking System is an industrial grade plotting kit made of extruded aluminum and fully automated. The AMS 500 Marking System is so versatile that it’s special design allows the end user the ability to simultaneously print tags and components made by different manufacturers. The simplicity of the AMS 500 allows quick change out of support plates, and it’s user-friendly software makes every project easy to tackle and perform.

  • Unique Pen Handling and Sealing
  • Option of Drawing a Test Label Before Plotting on the Marker to Ensure      Marking Accuracy
  • Templates Recognition System
  • 15mm Spacing Between the Pen Tip and the Bed to Allow for Varying      Label Thickness
  • Vacuum Connection Prepared for Potential Engraving
  • Machine Base is Durable and Easy to Maintain
  • Plotter Dimensions: 24" (L) x 16" (W) x 5" (H)
  • Plotter Bed can Withstand up to 200 Pounds
    In addition to the kit there are optional supplies available for any marking need. To preview ABB’s AMS 500 Marking System User Manual, click here. ABB also offers a Terminal Block Marker Card Layout form for special customer marking needs.

  • Rate this page
      Cancel
  • E-mail this page
      Cancel
usabb046 929d51272acb1aff8525712600712ab8