Help us improve abb.com!

Take part in our short survey so that we could improve your future experience on abb.com!

Your responses will be anonymous, treated in the strictest confidence and not passed on to anybody else (please read our privacy policy).

Contact Us - LVP&S Contact Information

Low Voltage Products and Systems USA contact information page.

Use this page to find sales support, ordering support, technical support and returns service for all product families shown on www.abb.us/lowvoltage

ABB LVP&S Contact Us - USA

Customer Care for LVP&S Products

Phone: 1-888-385-1221 Option 2
Fax: 1-800-726-1441
Email LVP&S Product Orders

Sales Inquiries and Quotes

A distributor in your area can assist you
Contact Sales

Technical Support for LVP&S Products

Phone: 1-888-385-1221 Option 4
Email Tech Support
Frequently Asked Questions

24 Hour Emergency Service

Phone: 1-800-435-7365 Option 4 (LVP Emergency Orders for "In Stock" products only)

Returns Department for LVP&S Products

Phone: 1 - 888-385-1221 Option 3
Email Returns Dept

Systems, Panels, LVNQ Products

Email address for Quotes

  • Closed to Observe these Business Holidays:

    New Years Day, Good Friday, Memorial Day, Independence Day, Labor Day, Thanksgiving, Christmas

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel
    Low Voltage Products & Systems
    Low Voltage Products & Systems

    US Business Unit

    • Low Voltage Products and Systems

      ABB Inc
      16250 W. Glendale Dr.
      New Berlin, WI 53151
      USA Tel: 1-888-385-1221

    usabb046 d3643b4ea0320961852570ff006d40f3