United States of America / English (change preferences)

ANSI Metal-clad AIS SafeGear

SafeGear arc resistant switchgear meets applicable ANSI standards.

SafeGear is the most advanced metal-clad switchgear available from any source, combining the traditional safety requirements of ANSI standards with many other features preferred by North American customers, plus the added value of arc resistant construction.

Ratings
Rated Voltage (kV)5 - 15
BIL (kV)60 - 125
Continuous Current (A)1200 - 3000
Interrupting - krms Asym. (kA)50

Additional Ratings using the AMVAC breaker
Additional Ratings using the ADVAC breaker

SafeGear
  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Advertisement
Improve Safety with SafeGear and Save SpaceEnglish
0.13 MB
Article
1997 ELECTRIC UTILITY CONFERENCE SUBJECT VII-I APPLICATION OF ARC-RESISTANT METAL-CLAD SWITCHGEAR IN POWER DISTRIBUTION CENTERSEnglish
0.66 MB
ARC FLASH HAZARD ANALYSIS AND MITIGATIONEnglish
0.49 MB
MEDIUM VOLTAGE, METAL-CLAD ARC RESISTANT SWITCHGEAR: ENHANCING WORKPLACE SAFETYEnglish
0.51 MB
Brochure
ABB ADVANCE OUTDOOR WALK-IN (SHELTERED AISLE) TYPE SWITCHGEAREnglish
0.76 MB
ABB Replacement ComponentsEnglish
0.39 MB
Medium Voltage Metal-clad Switchgear Technical Information & Application GuideEnglish
1.65 MB
Service & Aftermarket SolutionsEnglish
0.76 MB
Leaflet
Medium Voltage Industrial Offering Line CardEnglish
0.09 MB
Medium Voltage Products Public Power LinecardEnglish
0.08 MB
Medium Voltage Service Key BenefitsEnglish
0.04 MB
Safegear Metal-Clad SwitchgearEnglish
1.10 MB
Manual
Medium Voltage Arc-resistant Switchgear Installation and Maintenance ManualEnglish
1.82 MB
Movie
Arc Resistant Safegear MultimediaEnglish
6.23 MB
Switchgear Module MultimediaEnglish
6.23 MB
Switchgear Racking MultimediaEnglish
11.45 MB
Presentation
MV Service Overview PresentationEnglish
0.86 MB
Application of Arc-Resistant Metal-Clad Switchgear in Power Distribution CentersEnglish
1.94 MB
Medium Voltage Switchgear PresentationEnglish
21.90 MB
Specification guide
SafeGear Medium Voltage Arc-Resistant Metal-Clad Switchgear SpecificationEnglish
0.21 MB