 | In progress |  |  |  |
| Year | Project | MW |  | Remarks |
| 2012 | Rio Madeira, Brazil | 3 150 |  | World's longest transmission |
 |  |  |  |  |
| 2012 | Rio Madeira back-to-back, Brazil | 800 |  |  |
 |  |  |  |  |
| 2012 | East West Interconnector, Ireland - UK | 500 |  | ± 200 kV HVDC Light cables |
 |  |  |  |  |
| 2011 | Fenno-Skan 2, Sweden - Finland | 800 |  |  |
 |  |  |  |  |
| 2010 | Xiangjiaba - Shanghai, China | 6 400 |  | 800 kV UHVDC |
 |  |  |  |  |
| 2010 | IPP Upgrade | 2 400 |  |  |
 |  |  |  |  |
| 2010 | Valhall offshore, Norway | 78 |  | |
 |  |  |  |  |
| 2009 -10 | SAPEI, Italy | 1 000 |  |  |
 |  |  |  |  |
| 2009 | Lingbao II (Extension project) | 750 |  |  |
 |  |  |  |  |
| 2009 | Châteauguay, Québec, Canada | 1 000 |  | Control system upgrade |
 |  |  |  |  |
| 2009 | Caprivi Link Interconnector, Namibia | 300 |  | HVDC Light with overhead line |
 |  |  |  |  |
| 2009 | BorWin1, Germany | 400 |  | Offshore wind power |
 |  |  |  |  |
| 2009 | Blackwater, USA | 200 |  | Valve cooling and control systems upgrade. |
 |  |  |  |  |
| 2009 | Outaouais, Canada | 1 250 |  |  |
 |  |  |  |  |
| 2009 | Hulunbeir-Liaoning , China | 3 000 |  |  |
 |  |  |  |  |
 | Completed |  |  |  |
| Year | Project | MW |  | Remarks |
| 2008 | Cahora Bassa, Apollo upgrade, South Africa | 1 920 |  | Upgrade of: valves, filters and control system |
 |  |  |  |  |
| 2008 | NorNed, Norway - Netherlands | 700 |  |  |
 |  |  |  |  |
| 2007 | Skagerrak 1&2, Norway - Denmark | 500 |  | Control system upgrade |
 |  |  |  |  |
| 2007 | Sharyland Asynchronous Tie,USA | 150 |  |  |
 |  |  |  |  |
| 2006 | Three Gorges - Shanghai, China | 3 000 |  |  |
 |  |  |  |  |
| 2006 | Estlink, Estonia - Finland | 350 |  |  |
 |  |  |  |  |
| 2005 | Vizag II, India | 500 |  |  |
 |  |  |  |  |
| 2005 | Troll offshore, Norway | 84 |  |  |
 |  |  |  |  |
| 2004 | Pacific Intertie Sylmar Refurbishment, USA | 3 100 |  | Re-building of the Sylmar East station from
1 100 to 3 100 MW. |
 |  |  |  |  |
| 2004 | Square Butte , USA | 500 |  | (Built by GE.) Control system upgrade by ABB. |
 |  |  |  |  |
| 2004 | Three Gorges - Guangdong, China | 3 000 |  |  |
 |  |  |  |  |
| 2004 | CU Project, USA | 1 000 |  | Control system upgrade |
 |  |  |  |  |
| 2003 | Rapid City, USA | 200 |  | CCC |
 |  |  |  |  |
| 2003 | Three Gorges - Changzhou, China | 3 000 |  |  |
 |  |  |  |  |
| 2002 | CrossSound, USA | 330 |  |  |
 |  |  |  |  |
| 2002 | Murraylink, Australia | 220 |  | Land cable |
 |  |  |  |  |
| 2002 | Garabi 2, Brazil | 1 100 |  | CCC |
 |  |  |  |  |
| 2001 | Italy-Greece | 500 |  |  |
 |  |  |  |  |
| 2000 | Swepol, Sweden - Poland | 600 |  |  |
 |  |  |  |  |
| 2000 | Terranora interconnector, Australia | 180 |  | Land cable |
 |  |  |  |  |
| 2000 | Tjaereborg, Denmark | 7 |  | Land cable |
 |  |  |  |  |
| 2000 | Eagle Pass, USA | 36 |  |  |
 |  |  |  |  |
| 1999 | Gotland HVDC Light, Sweden | 50 |  | Land cable |
 |  |  |  |  |
| 1999 | Garabi 1, Brazil | 1 100 |  | CCC |
 |  |  |  |  |
| 1998 | Chandrapur - Padghe, India | 1 500 |  |  |
 |  |  |  |  |
| 1997 | Leyte - Luzon, Philippines | 440 |  |  |
 |  |  |  |  |
| 1997 | Hällsjön, Sweden | 3 |  | First HVDC Light |
 |  |  |  |  |
| 1995 | Kontek, Denmark - Germany | 600 |  |  |
 |  |  |  |  |
| 1994 | Baltic Cable, Sweden - Germany | 600 |  |  |
 |  |  |  |  |
| 1993 | Skagerrak 3, Norway - Denmark | 440 |  |  |
 |  |  |  |  |
| 1991 - 92 | New Zealand DC Hybrid Link | 560 |  |  |
 |  |  |  |  |
| 1990 - 92 | Quebec - New England, Canada - USA | 2 000 |  | Multi-terminal |
 |  |  |  |  |
| 1990 | Rihand-Delhi, India | 1 500 |  |  |
 |  |  |  |  |
| 1989 | Pacific Intertie Expansion, USA | 1 100 |  |  |
 |  |  |  |  |
| 1989 | Gezhouba - Shanghai, China | 1 200 |  |  |
 |  |  |  |  |
| 1989 | Fenno-Skan 1, Finland - Sweden | 500 |  |  |
 |  |  |  |  |
| 1989 | Vindhyachal, India | 500 |  |  |
 |  |  |  |  |
| 1988 | Konti-Skan 2, Sweden - Denmark | 300 |  |  |
 |  |  |  |  |
| 1987 | Gotland 3, Sweden | 130 |  |  |
 |  |  |  |  |
| 1984 - 87 | Itaipu, Brazil | 6 300 |  | Two bipoles, 600 kV DC. |
 |  |  |  |  |
| 1986 | Intermountain, USA | 1 920 |  |  |
 |  |  |  |  |
| 1986 | Broken Hill, Australia | 40 |  |  |
 |  |  |  |  |
| 1985 | Pacific Intertie Upgrading, USA | 400 |  |  |
 |  |  |  |  |
| 1985 | Blackwater, USA | 200 |  |  |
 |  |  |  |  |
| 1985 | Highgate, USA | 200 |  |  |
 |  |  |  |  |
| 1978 - 85 | Nelson River 2, Canada | 2 000 |  |  |
 |  |  |  |  |
| 1984 | Chateauguay, Canada | 1 000 |  |  |
 |  |  |  |  |
| 1983 | Gotland 2, Sweden | 130 |  |  |
 |  |  |  |  |
| 1983 | Durnrohr, Austria | 550 |  |  |
 |  |  |  |  |
| 1982 | Inga Shaba, DR Congo | 560 |  |  |
 |  |  |  |  |
| 1979 | CU Project, USA | 1 000 |  |  |
 |  |  |  |  |
| 1977 - 79 | Cahora Bassa, Mozambique - South Africa | 1 920 |  |  |
 |  |  |  |  |
| 1976 - 77 | Skagerrak 1&2, Norway - Denmark | 500 |  |  |
 |  |  |  |  |
| 1970 | Pacific Intertie, USA | 1 400 |  | Mercury arc valves. Later uprated to 1 600 MW |
 |  |  |  |  |
| 1970 | Gotland 1 Expansion, Sweden | 10 |  | First thyristor valves. Decommissioned. |
 |  |  |  |  |
| 1968 - 69 | Vancouver Island, Canada | 312 |  | Mercury arc valves. |
 |  |  |  |  |
| 1967 | Sardinia, Italy | 200 |  | Mercury arc valves. Rebuilt with thyristor valves. |
 |  |  |  |  |
| 1965 | New Zealand inter-island link | 600 |  | Mercury arc valves. |
 |  |  |  |  |
| 1965 | Konti-Skan 1, Sweden - Denmark | 250 |  | Mercury arc valves. Rebuilt with thyristor valves. |
 |  |  |  |  |
| 1965 | Sakuma, Japan | 300 |  | Mercury arc valves. Rebuilt with thyristor valves. |
 |  |  |  |  |
| 1961 | English Channel, UK - France | 160 |  | Mercury arc valves. Decommissioned |
 |  |  |  |  |
| 1954 | Gotland 1, Sweden | 20 |  | Mercury arc valves. Decommissioned. |
 |  |  |  |  |