Help us improve abb.com!

Take part in our short survey so that we could improve your future experience on abb.com!

Your responses will be anonymous, treated in the strictest confidence and not passed on to anybody else (please read our privacy policy).

Technical papers HVDC Classic

2011
Article published in Electric Light & Power, Jan 2011:
The Transmission Imperative for Renewables

2010
Paper presented at 2010 International Conference on Power System Technology, 2010-10-24--28, Hangzhou, China

Paper presented at GCC-CIGRE Power 2010, Doha, Qatar, 2010-10-18--20:
HVDC Capacitor Commutated Converters in Weak Networks(pdf, 0,48 MB)
Paper presented at the World Energy Congress - WEC 2010, Montreal, Quebec, Canada, 2010-09-12--16:
HVDC – A key solution in future transmission systems (pdf, 0,38 MB)

Paper presented at the Cigré Conference, Paris, France, 2010-08-22--27:
The Xiangjiaba-Shanghai 800kV UHVDC project Status and special aspects (pdf, 0,42 MB)

Technical Feasibility and Research & Development Needs for ± 1000 kV and above HVDC System (pdf, 0,11 MB)

ABB Review 1/10
Sustainable links - HVDC is a key player in the evolution of a smarter grid
2009
Paper presented at the EPRI's High-Voltage Direct Current & Flexible AC Transmission Systems Conference, Westminster,USA, Nov., 2009:
Feasibility study for converting 380 kV AC lines to hybrid AC / DC lines

Paper presented at the 6th Southern Africa Regional Conference, in Cape Town, South Africa, August 17-21, 2009:
Upgrade of the Apollo HVDC converter station (Pdf, 0,40 MB)

Papers presented at the 16th International Symposium on High Voltage Engineering, Cape Town, South Africa, 24 - 28 August, 2009:
2008
Paper presented at the PowerCon 2008, New Delhi, India, October 12-15, 2008: Case Study of a Multi-Infeed HVDC System (pdf, 0,67 MB)

Paper presented at the SC B5 Colloquium in Madrid, Spain, Oct. 15-20, 2007: Problems and solutions for AC transmission line protection under severe conditions caused by very long HVDC cables (pdf, 0,17 MB)

ABB Review 4/2008: HVDC, ABB - from pioneer to world leader (pdf, 0,46 MB) ( An update of two articles published in ABB Review 4/2003)

Paper presented at AEIT HVDC Workshop, Rome, Italy, Nov 27, 2008:
SAPEI HVDC CONVERTERS (pdf, 0,26 MB)

Paper presented at CEPSI, Macao, China, October 27-30, 2008:
800 kV HVDC Alternative Scenarios for long distance bulk power transmission (pdf, 0,10 MB)

Paper Presented at POWERCON 2008 & 2008 IEEE Power India Conference, New Delhi, India, Oct. 12-15, 2008: Challenges with Multi-Terminal UHVDC Transmissions (Article, pdf, 0,30 MB)

Paper Presented at CIGRE 2008, Paris, France, Aug. 24 -29, 2008: Measurement of Radio Frequency Interference from High Voltage Substations Backgrounds and Considerations for Future Emission Requirements (pdf, 0,44 MB)

Key notes at the IEEE - PESC 2008 conference on Rhodes, Greece, June 15th, 2008
Electric transmission system in change (pdf, 0,36 MB)

Papers presented at the IEEE PES T&D conference in Chicago, USA, April 21-24, 2008
A Synthetic Test Circuit for Current Switching Tests of HVDC Circuit Breakers (pdf, 0,22 MB)

Synthetic test circuits for the operational tests of TCR and TSC thyristor valves (pdf, 0,34 MB)

Paper presented at the DRPT 2008 conference in Nannjing, China, April 6-9, 2008
Economic Assessment of HVDC Project in Deregulated Energy Markets (pdf, 0,38 MB)

2007

Paper presented at the 6th International Conference on Power T&D Technology, Nov. 10-12, 2007, Guangzhou, China
Reliability Enhancement of HVDC Transmission by Standardization of Thyristor Valves and Valve Testing (pdf, 0,20 MB)

Papers presented at the IEEE PES PowerAfrica Conference and Exhibition, Johannesburg, South Africa, July 16-20, 2007
A novel approach to providing on route power supplies to rural and urban communities in close proximity to the extra high voltage DC transmission line (pdf, 0.34 MB)

Geophysical and geological pre-investigations for HVDC-electrodes (PDF, 0.06 MB)

Article published in IEEE Power & Energy Magazine March/April 2007 Vol. 5 No. 2: The ABCs of HVDC Transmission Technology (pdf, 1.02 MB)

2006

Paper presented at International Workshop for Ultra High Voltage (UHV) Transmission Systems 2006, Beijing, China, Nov. 28 - 29, 2006, organized by State Grid Corporation of China
Verification of equipment for 800 kV HVDC (pdf, 0.66 MB)

Paper Presented at CEPSI 2006, Mumbai, India, Nov. 6-10, 2006
Three Gorges - Shanghai HVDC: Reinforcing Interconnection between Central and East China (pdf, 0.29 MB)

Papers presented at Power System Technology 2006 (POWERCON 2006), Chongqing, China , Oct. 22-26, 2006:
Converter Stations for 800 kV HVDC (pdf, 0.37 MB) Preliminary Recommendations on the Suitable Shed Profile for HVDC Station Insulators with Silicone Rubber Housing (pdf, 0.18 MB) Performance Verification of the Three-Gorges Shanghai HVDC Thyristor Modules (pdf, 0.41 MB)
Papers Presented at CIGRE 2006, Paris, France, Aug. 27 - Sept. 1, 2006: Considerations regarding RI limits for High Voltage HVDC or FACTS Stations (pdf, 0.56 MB)

Operation Experience from Bulk Power HVDC Links from Three Gorges Complex (pdf, 0.27 MB)

Power Transmission with HVDC at 800 kV (pdf, 0.35 MB)

The Integration of Remote Hydroelectric Plants into the Brazilian Network using HVDC Transmission (pdf, 0.31 MB)

Paper preseted at the HVDC 2006 CONFERENCE, Durban, South Africa, July 12 - 14, 2006: Latest development in transmission with 800 kV DC (pdf, 0.48 MB)

Paper Presented at ENERGEX 2006, Stavanger, Norway, June 12 - 15, 2006: The Norned HVDC Cable Link a Power Transmission Highway between Norway and The Netherlands (pdf, 0.47 MB)

ABB Review 3/2005: HVDC - A firewall against disturbances in high-voltage grids (pdf, 0.61 MB)

2005

Papers presented at the 40th Meeting of Study Committee B4 and Colloquium on Role of HVDC, FACTS and Emerging Technologies in Evolving Power Systems, Bangalore, India, Sept. 17 - 24, 2005:
Active Filters in HVDC Transmission (pdf, 0.17 MB) THE SECOND 1 x 500 MW HVDC BACK-TO-BACK INTERCONNECTION AT VIZAG (pdf, 0.07 MB) HVDC Power Transmission for Remote Hydroelectric Plants (pdf, 0.31 MB)

Papers presented at ISH 2005 The 14th International Symposium on High Voltage Engineering, Bejing, China, August 25 - 29 2005:
Humidity influence on switching-impulse breakdown voltage of air gaps for indoor high-voltage installations (pdf, 0.23 MB)
Measurement of Site Pollution Severity under DC Voltage by Means of A Portable Test Station (pdf, 0.19 MB)

Advantage of HVDC transmission at 800 kV (pdf, 0.33 MB)
Papers presented at IEEE/PES Transmission and Distribution Conference and Exhibition Asia Pacific, Dalian, China, August 14-18, 2005:
Multiple infeed short circuit ratio - aspects related to multiple HVDC into one AC network (pdf, 0.12 MB)
Power Transmission with HVDC at VoltagesAbove 600 kV (pdf, 0.30 MB)

Paper presented at China Power 2005, Beijing, China, August 10-11, 2005: Bulk Power Transmission at 800 kV DC (pdf, 0.28 MB)

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    db0003db004333 6f0635f8b574c043c12574a900338dec