The SCADA applications are built on a platform utilizing a full-graphics user interface, a real-time relational database, and a modern process communication system among other components.
Network Manager SCADA supports a number of algorithms to secure Authentication, Confidentiality and Integrity of all data communication on the internal and external networks. Additional tools for hardening, patch management together with project management, recovery planning and training of employees all in conformance with Cyber Security standards such as NERC CIP 002-009 and ISO 17799 guarantees a solid and secure SCADA system.
ABB's Network Manager SCADA is designed for growth (e.g., start with a small system with limited functions and expand to a fully functional EMS or DMS incorporating multiple control centers).
The Network Manager SCADA Applications provide the follwong benefits:
- Easy expansion of data and functionality, excellent scalability
- Immediate access to power system status
- Fast and easy monitoring of power system security
- Direct preventive actions and restoration even during disturbance situations
- Extensive reporting and archiving capabilities including export and restoration of archived data