Network Manager MMS provides state-of-the-art browser based operator and market participant user interfaces.
- The secure Web-engineered operator interface provides a rich set of user-friendly capabilities for dynamic visualization of information and operator interaction including: Extensive graphical capability including embedded and on-the-fly graphical visualization and dashboard features.
- Embedded configurability that allows the user to flexibly and easily configure the user environment to meet his/her preferences and dynamic operational requirements, by taking advantage of vast features available for look-and-feel, navigation, filtering, display configuration, and graphical presentation.
- Secure access from any location using latest security technology
- Integration with Microsoft® Office applications
The market participant interface is a secure web-based user interface incorporating web services and presented in a web portal. The light client enables the user to access allowed parts of the system by using a standard web browser with notifications and instant messaging fully supported. The interface uses a highly secure PKI infrastructure.