Hulunbeir-Liaoning HVDC link

Reliable power supply to help industrial development of Liaoning province

In the northeastern part of China, State Grid Corporation of China (SGCC) has built a new HVDC link of 3 000 MW over 920 kilometers from Hulunbeir, in Inner Mongolia, to Shenyang in the province of Liaoning.
The DC power transmission link runs in parallel to an existing alternating current (AC) link, thus creating a hybrid transmission corridor with a higher capacity and greater reliability. The power loss also declines as DC links have smaller losses than AC over long distances.

For this link, ABB provided key components for the converter stations at each end of the link, as well as measuring equipment for the converter stations.


Main data
Commissioning year: 2010
Power rating: 3 000 MW
AC voltage:525kV (both sides)
DC voltage:±500 kV
Length of overhead DC line:920 km
Main reason for choosing HVDC:Long distance

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    db0003db004333 d913687e8c5f79d5c1257749003c252d