Output Modules

Id - Number

Type Number & Part Name
HESG446212R0001</a>]70AA01A-E, Output Module for Voltage Signals,<br> +/-10V (x4)
HESG447388R0001</a>]70AA02B-E, Output Module for Current Signals,<br> 0 to 20mA
HESG447224R000270AB01C-ES, Output Module for Binary Signals,<br> 24V (x16)
HESG446933R000270AB02B-E, Output Module with Contacts, <br>up to 60 V (x16)

If you're looking for a part not listed above, please check the Spare Parts Guide of the P13 Web Shop for more information.






Documentation and downloads

Article
2004.11 November 2004 - Utility Automation Systems proposes a new

English - 0.03 MB - pdf

Brochure
Procontrol P13 EDS-P3 Engineering Tool Upgrade - Upgrade Solution

English - 0.37 MB - pdf

Procontrol P13 OperateIT P13 Process Portal - Upgrade Solution

English - 0.32 MB - pdf

Procontrol P13 Plant Management & Optimization Products - Retrofit and Modernization Products

English - 0.64 MB - pdf

Procontrol P13 Progress 3 Engineering Tool Upgrade - Upgrade Solutions

English - 0.37 MB - pdf

Data sheet
70AA01A-E Output Module for Voltage Signals, +/- 10 V (x4)

English - 0.02 MB - pdf

70AA02B-E Output Module for Current Signals, 0 to 20 mA (x4)

English - 0.02 MB - pdf

70AB01C-ES Output Module for Binary Signals, 24 V (x16)

English - 0.02 MB - pdf

70AB02B-E Output Module with Contacts,
up to 60 V (x16)

English - 0.02 MB - pdf

List of actual P13 devices 2004

English - 0.21 MB - pdf

Form
Services: Request Form for Budgetary Quotes for Services

English - 0.01 MB - pdf

Services: Upgrades & Retrofit: Request Form for Budgetary Quotes for Upgrades

English - 0.01 MB - pdf

Services: Upgrades & Retrofits: Request Form for Budgetary Quotes for Retrofit Solutions

English - 0.01 MB - pdf

Spare Parts: Fax Form for Request for Offer P13 Spare Parts Online

English - 0.20 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db004332 c12573e700330587c1256fda0046cd0d