Ultra High Voltage DC Systems

The increased interest in recent years for transporting clean and renewable energy from remote hydro generation plants has also increased the interest in higher DC transmission voltage than presently used (i.e. 600 kV DC). This has led to development of Ultra High Voltage Direct Current (UHVDC) at 800 kV DC.

800 kV Ultra High Voltage Direct Current (UHVDC) transmissions are economically attractive for bulk power transmissions of 5,000 – 8,000 MW over 1,000 – 1,500 km or above. 800 kV HVDC transmission projects are already in execution phase, and 800 kV is now an established voltage level for bulk power transmission over long distances.

ABB started with the development for 800 kV equipment to make this voltage increase possible. ABB also planned for a long time test circuit installation to establish a confidence in this new voltage level. The long term test circuit installation has been energized at 855 kV since November 2006 at the STRI Laboratory in Sweden. It has well served its purpose in providing final qualification for the newly developed products and boosting confidence in 800 kV HVDC technology with several utilities around the world.

ABB was awarded the converter equipment for the Xianjiaba - Shanghai ±800 kV HVDC Transmission project rated for 6,400 MW to transmit power over a distance of over 2,000 km by State Grid Corporation of China in December 2007.

Documentation and downloads

Article
800 kV DC: External insulation, insulation coordination, test levels

English - 2.79 MB - pdf

800 kV UHVDC - From Test Station to Project Execution

English - 0.25 MB - pdf

A novel approach to providing on route power supplies to rural and urban communities in close proximity to the extra high voltage DC transmission line

English - 0.35 MB - pdf

Challenges with Multi-Terminal UHVDC Transmissions

English - 0.30 MB - pdf

Converter Stations for 800 kV HVDC

English - 0.38 MB - pdf

Experience from first 800 kV HVDC test installation

English - 0.93 MB - PDF

Experience from first 800 kV UHVDC long-term test installation

English - 0.77 MB - pdf

HVDC Equipment for 800 kV HVDC

English - 1.57 MB - pdf

HVDC Systems Planning Considerations

English - 1.93 MB - pdf

Insulation coordination for UHVDC 800 kV

English - 0.14 MB - pdf

New/updated document Intriguing observation on the breakdown trajectory of large air-gaps under switching impulse voltages

English - 1.12 MB - pdf

Latest development in transmission with 800kVDC

English - 0.49 MB - pdf

Outdoor Insulation for UHVDC

English - 0.19 MB - pdf

Power Transmission with HVDC at 800 kV

English - 0.35 MB - pdf

Six inch thyristors for UHVDC

English - 0.22 MB - pdf

Techno-economic feasibility of HVDC systems up to 800 kV

English - 0.06 MB - pdf

The Reliability Study of the Statistical Method on Insulator Dimensioning of (U)HVDC Lines with Regard to Pollution Conditions

English - 0.11 MB - pdf

UHVDC Equipment

English - 1.15 MB - pdf

Verification of equipment for ± 800 kV HVDC

English - 0.68 MB - pdf

Brochure
Xiangjiaba - Shanghai ±800 kV UHVDC transmission project

English - 0.16 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db004333 542b81305d650581c12574a9002560fd