AFS650/655 DIN-rail Switch

Features
  • DIN Rail mounted managed Ethernet switch (wall mounting possible)
  • Metal housing
  • Up to 10 ports (electrical, optical or SFP cages)
  • Up to 3 GbE ports (electrical, SFP or Combo ports)
  • Multimode and Single Mode versions available
  • Huge variety on optical ports (e.g. SFP cages, SC, ST)
  • SFP’s in various versions available (MM, SM, single fibre)
  • Low voltage (18 - 60 VDC) or high voltage (48 - 320 VDC, 90 - 265 VAC) power supply
  • Redundant power supply possible
  • Typical power consumption: 12 - 21 W

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Sales: Bert Williams
    Service: Bert Williams
    db0003db004333 93b2f70df115a354c125784100305a39