Reliable three-phase solutions
The three-phase capacitors are characterized by negligible losses and high reliability. The capacitors consists of thin dielectric polypropylene film wound together with electrodes of aluminium foil. Discharge resistors are built-in.
A bio-degradable hydrocarbon compound with excellent electrical properties is used as the impregnation fluid. The container is of surface-treated high-quality steel and the bushings and terminals are of the highest quality and reliability.
Ratings
 | 2GUW
Standard | 2GUW
Non-standard | CHD |
| Max. Power | 300 kvar | 500 kvar | 500 kvar |
| Voltage | 2.4, 4.16, 4.8 kV | 4.8 - 13.8 kV | up to 20 kV |
| Frequency | 50, 60 Hz | 50, 60 Hz | 50, 60 Hz |
| Max. current | 75A | 75A | 180 A |
| Internal connection |  |  | Delta, but limited star available |
| Application | Power factor correction for motors and load centers. | Power factor correction for motors and load centers. | Power factor correction for motors and load centers. |
Bank assembly
Depending on the total output requirement more then 1 capacitor might be needed; 2GUE bank assembly are available.
All 2GUE assemblies include:
- 1 to 4 Three-Phase Capacitor Units type 2GUW
- Direct stud-mounted current limiting fuses (1⁄2" UNC); 1 per phase
- Bushing enclosure and cover
- Dust-proof and weatherproof.