Delivery Times for Components (Micafil, Zurich, Switzerland)

Standard delivery times from ABB Switzerland, Micafil.
Valid for delivery ex works Zurich after full and firm order.

It might be possible to deliver a few units in shorter time -
please contact us for more information.
Final delivery times are always as per the order acknowledgement.
For not indicated bushings, please contact your local sales
responsible or the Sales Department.



Present preliminary delivery times
for ABB Micafil Bushings ( < = 6 pcs)
Update 09.07.09
Series Voltage Range / Current lead time
in months
Transformator-Bushings Oil/Air
RTRF, RTXF, RTZF, RTKF - (Silicon) <= 170kV / 800...1000A 5
RTRF, RTXF, RTZF, RTKF - (Silicon) 245...300kV / 800...1000A 5
RTRF, RTXF, RTZF, RTKF - (Silicon) 362...550kV / ...2500A 6
Transformator-Bushings Oil/Air
RTRF, RTXF, RTZF, RTKF - (Porcelain) <= 170kV / 800...1000A 5
RTRF, RTXF, RTZF, RTKF - (Porcelain) 245...300kV / 800...2500A (Draw Lead)
245...300kV / 1200...3500A (Rope Conductor)
6
RTRF, RTXF, RTZF, RTKF - (Porcelain) 362...550kV / ...2500A 6
High Current (Porcelain) 17.5...36kV / ...30kA 6
Transformator-Bushings Oil/Oil
RTRF, RTXF, RTZF, RTKF - <= 170kV / 800...1000A (1250A) 4
RTRF, RTXF, RTZF, RTKF - 245...420kV / ...1600A 5
Transformator-Bushings Oil/SF6
RTRF, RTXF, RTZF, RTKF - <= 170kV / 2000...2500A 4
RTRF, RTXF, RTZF, RTKF - >= 245kV / ...2000A 5
Apparat-Bushings Air/SF6
RAKF (Silicone) 245kV / 2000...4000A 6
RAKF (Silicone) 362..550kV / 2000...4000A 7
RAKF (Porcelain) 245kV / 2000...4000A 6
RAKF (Porcelain) 362..550kV / 2000...4000A 7
Wall-Bushings Outdoor-Outdoor
RMFF WACORIP (Silicon) <=170 kV / 1300...1500A 5
RMFF WACORIP (Silicon) 245...300kV / ...2000A 6
Wall-Bushings Outdoor-Outdoor
RMFF WAPORIP (Porcelain) <=170 kV / 1300...1500A 5
RMFF WAPORIP (Porcelain) 245...300kV / ...2000A 6
Wall-Bushings Indoor-Indoor
RMI WAPORIP <=170 kV / 1300...1500A 5
RMI WAPORIP 245...300kV / ...2000A 5
Wall-Bushings Indoor-Outdoor
RMF WACORIP (Silicon) <=170 kV / 1300...1500A 5
RMF WACORIP (Silicon) 245...300kV / ...2000A 5
Wall-Bushings Indoor-Outdoor
RMF WAPORIP (Porcelain) <=170 kV / 1300...1500A 5
RMF WAPORIP (Porcelain) 245...300kV / ...2000A 5
Other Bushings
Bushing with Transformerboard coated shield on request
Seismic bushings on request
Indicated delivery time is subject to change / based on actual order volume and production capacity
]
Last edited 2009-11-05
  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America
 
db0003db004283 82ed0274fac19a7ec12574cd005516d9