RTXF Bushing (Air-Oil)

High Current Bushing

HIRIP / Type RTXF

Bushing application: For Transformers
Type: Oil-Air
Construction: RIP (Resin Impregnated Paper)
Standard: IEC / IEEE
Service voltage (Ur): 36 kV
Current (Ir): up to 40,000 A



 
Type Drawing Current diagramm CAD - file
RTXF 36-200/7000 1ZCD061816 HLJK014604 iges - file proE - file step - file
RTXF 36-200/11000 1ZCD061556 HLJK014614 iges - file proE - file step - file
RTXF 36-200/15500 1ZCD061820 HLJK014624 iges - file proE - file step - file
RTXF 36-200/22000 1ZCD061826 HLJK014634 iges - file proE - file step - file
RTXF 36-200/26000 1ZCD061855 HLJK014644 iges - file proE - file step - file
RTXF 36-200/37000 1ZCD061892 HLJK014654 iges - file proE - file step - file
 
 
Catalog Technical guide Inquiry sheet
English English English
  French  
 
 
High current bushing<br>HIRIP / Type RTXF<br>Bushing application: generator step-up-transformers<br>Type: Oil-Air<br>Construction: RIP (resin impregnated paper)<br>Standard: IEC & IEEE<br>Service voltage (Ur): 36 kV<br>Current: up to 40'000 A HIRIP / Type RTXF<br>Bushing application: generator step-up-transformers<br>Type: Oil-Air<br>Construction: RIP (resin impregnated paper)<br>Standard: IEC & IEEE<br>Service voltage (Ur): 36 kV<br>Current: up to 40'000 A HIRIP / Type RTXF<br>Bushing application: generator step-up-transformers<br>Type: Oil-Air<br>Construction: RIP (resin impregnated paper)<br>Standard: IEC & IEEE<br>Service voltage (Ur): 36 kV<br>Current: up to 40'000 A HIRIP / Type RTXF<br>Bushing application: generator step-up-transformers<br>Type: Oil-Air<br>Construction: RIP (resin impregnated paper)<br>Standard: IEC & IEEE<br>Service voltage (Ur): 36 kV<br>Current: up to 40'000 A

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    db0003db004283 c12573e70033046285256dc20044fabf