Sitemap
Login
A
A
A
Home
About ABB
Products & services
News center
Careers
Investor relations
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
Product Guide
Transformer Components
News & Events
The Pulse of Power
The Pulse of Power
Newsletter from Ludvika, Sweden
Click the button to join the mailing list.
December 2008 - Issue 36
A few words from the general manager
Technical seminar
UHVDC testing facility for bushing testing
GSB bushings qualified to meet the most demanding seismic requirements
GOE 2600 for 1000 kV
Vacuum tap-changers by ABB
December 2007 - Issue 35
A few words from the Managing Director
Cooperation in voltage regulation market
First delivery for 1100 kV for commercial service
UHV at ASEA and ABB throughout the history
Long term test for 800 kV HVDC equipment
December 2006 - Issue 34
A few words from the Managing Director
Exhibition times!
ABB Power Transformer Service Seminar
Next generation tap-changer selection program
September 2006 - Issue 33
Our growing family of dry bushings: Introducing GSB
New maintenance video for UC tap-changers
It's time for vacuum!
New generation of bushings for 800 kV DC meet coming market needs
New features in the TEC 2.0
March 2006 - Issue 32
ABB increases the production capacity for Resin Impregnated Paper (RIP) bushings
December 2005 - Issue 31
A few words from the Managing Director...
The "Express Line" is extended with the UC tap-changer!
Document CD - new edition
800 kV success story in India
July 2005 - Issue 30
Inauguration of the new dry bushing production line
"Let our experience work for you"
Important ordering information for tap-changers
New marketing and sales manager
Did you know that...
March 2005 - Issue 29
Roadshow in Chile
Training session in Borneo
New video
December 2004 - Issue 28
A few words from the Managing Director
Our growing family of dry bushings
Improved service from Components' After Sales Department
November 2004 - Issue 27
Celebrating bushing no. 300 000!
First delivery of the new generation of GOE bushings
June 2004 - Issue 26
25 nations at the Power Technology Seminar
Summer holidays
Next stop Brazil!
March 2004 - Issue 25
Report from the Mexican roadshow
Film time
Successful components delivery for 1630 MVA phase-shifter
The world's largest HVDC transformer
December 2003 - Issue 24
A few word from the Managing Director
Discontinuation of motor-drive type BUE 1
TEC in England
Special test under special conditions
September 2003 - Issue 23
Production capacity and delivery time information
New document CD and web site
Changes on the UBB ordering data sheet
June 2003 - Issue 22
VIP customers at Power Technology Seminar
Summer holidays
TEC seminar
Training to Max
Monitoring of phase shifters
March 2003 - Issue 21
Power Technology Seminar in High Voltage Valley
UBB maintenance video
New painting system for UZ tap-changers
December 2002 - Issue 20
New managing director for ABB Power Technology Products, Components
A few word from the managing director
September 2002 - Issue 19
Introducing the new generation of GOE bushings
Nocturnal effort fix up tap-changer breakdown
June 2002 - Issue 18
Visitors from Vietnam
New improved document CD and web site
Coming up... the new UBB video
Introducing the area managers
Technical seminar - for the 10th time!
March 2002 - Issue 17
On-load tap-changers delivered for retrofit
About deliveries
December 2001 - Issue 16
A few word from the managing director
Oil-oil transformer bushings
Extended overhaul intervals for tap-changers typ UC
New manager for marketing and sales
Long lasting ABB quality
September 2001 - Issue 15
New line of transformer bushings
Electronic test reports
Electronic inspection cards
Korean roadshow
Notices
June 2001 - Issue 14
New service agreement
Report from the UK roadshow
New type of bushing for retrofit
Facelift for the COM_MUNICATOR
E-store for bushings and tap-changers
March 2001 - Issue 13
ABB Components starts manufacturing in China
New painting system at ABB
Introducing the after sales crew
New features on document CD
Second container on tour
December 2000 - Issue 12
A few word from the managing director
Road show in China
November 2000 - Issue 11
First installation of the new cable box bushing
Start buying on the internet!
New member of the sales team
Documents on CD
News at traditional seminar
May 2000 - Issue 10
The electronic motor-drive mechanism
e-Business at the Hannover Fair
Road show success!
November 1999 - Issue 9
New service centre inaugurated in Shanghai
After sales support and service centres
GSA-OO - New solid oil-oil bushing
Common ABB web platform
Re-designed test tap
September 1999 - Issue 8
New UCG design
August 1999 - Issue 7
Reduced delivery times for selected standard bushings
April 1999 - Issue 6
GSA-OO - New solid oil-oil bushing
Last month to order cooling equipment and de-energized tap-changers from ABB Components
New UCG design
Quick response to Quick Shop!
February 1999 - Issue 5
ABB Components certified in accordance with ISO 14001
Our new man in China
GOB Quick Shop
GOM and GOE Quick Shop
October 1998 - Issue 4
Getting closer to our customers - delivery time information on our homepage
New organisation
Bushing type GSA 52-OA as an alternative to GOA 250
Improved ABB Components web site
Notices
February 1998 - Issue 3
Tap-changer selection program - COMPAS
Road show in Poland
New promotion video
Major activities 1998
After sales support
May 1997 - Issue 2
New managing director for ABB Components
New bushing workshop in Ludvika...
... and in Moscow!
Standard tanks for tap-changers UZE and UZF
Visit us on the internet
Product seminars
Static electronic tap-changer UED
Notice
November 1996 - Issue 1
Standard tanks for tap-changers UZE and UZF
New cabinets for motor-drive mechanism BUE and hand-drive mechanism BUH 3
Notice
Last edited 2008-12-17
Search
Products & Services only
Search
Rate this page
Select rating:
1
2
3
4
5
1 = Poor
5 = Excellent
Your comments:
E-mail / contact information (optional):
Cancel
E-mail this page
1. Your e-mail address:
2. Send to e-m
ail address:
3. Your personal note:
Entering HTML code in the message is not allowed. Please do not use the < or > characters in your message.
Cancel
Your preferences:
Select location
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Croatia
Czech Republic
Denmark
Ecuador
Egypt
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
Select language
English
česky
Dansk
Deutsch
Eesti
English
Español
Français
Hrvatski
Italiano
Latviešu
Lietuvių
Magyar
Nederlands
Norsk
Persian
Polski
Português
Romana
Slovenčina
Slovensko
Suomi
Svenska
Thai
Türkçe
Vietnamese
Ελληνικά
Български
Русский
Український
عربى
한국어
中国简体字
日本語
繁體中文
ABB contact for
United States of America
Don Ristuccia
Find contacts for another country:
Select another country
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Croatia
Czech Republic
Denmark
Ecuador
Egypt
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
Links
Electrical components
Insulation
db0003db004283 c12573e700330462c1256f960032f4a2