Standard delivery times from ABB AB, Components. Valid for delivery ex works Ludvika after full and firm order.
Our ambition is to update the delivery times on a weekly basis to reflect our actual load situation. We still have to reserve ourselves for large orders received during the period in between, which might make the actual delivery time longer. It might be possible to deliver a few units in shorter time - please contact us for more information.
Bushing delivery times are applicable for standard bushings with brown insulators.
GSA delivery times are applicable for grey insulators and standard shed profile.
Final delivery times are always as per the order acknowledgement.
For bushings marked "on request", contact your local sales responsible.
Present preliminary delivery times
Updated 2009-11-18 |
Tap-changers |
| UBB.. | 7 weeks |
| UZ... | 7 weeks |
| UCG.. | 7 weeks |
| UCL.. | 7 weeks |
| UCC.. | 13 weeks |
Bushings |
| GOB 250 to 450 | 7 weeks |
| GOB 550 to 650 | 7/12 weeks |
| GOB 750 | 12 weeks |
| GOB 1050 | 23 weeks |
| GOE 250 to 450 | 27 weeks |
| GOE 650 to 1175, and GOE(2) 1175 | 23 weeks |
| GOE 1300 to 2550, and GOE(2) 1425 to 1675 | on request |
| GOEK 1050-1425 | 24 weeks |
| GOEK 1675 | on request |
| GOH | 7 weeks |
| GOM | 23 weeks |
| GSA-OA | 18 weeks |
| GSB 245 | on request |
| GSB 362 to 550 | 25 weeks |
| GSBK | 20 weeks |