Switches & Diodes

Semiconductors Components for Pulsed Power Applications

Asymmetric Blocking
Part Number
Vdrm (V)Vrrm (V)Vdc (cont.) (V)I-Pulse* (kA)Device TypeGate Unit (GU)
Power Supply (PS)
Optimised for repetition range
5STH 20H4501#450018220080high di/dt discharge switchGU not includedsingle pulse
5STH 30J4501#4500182800110high di/dt discharge switchGU not includedsingle pulse
5SPY 12F4502#450018280024high di/dt discharge switchseparate power supplysingle pulse
5SPY 12F4512#450018280022high di/dt discharge switchseparate power supplyup to 200Hz
5SPY 36L4506#4500182800150high di/dt discharge switchseparate power supplysingle pulse up to 200Hz
5SPY 36L4526#4500182800120high di/dt discharge switchseparate power supply200...800Hz

Reverse Conducting**
Part Number
Vdrm (V)Vrrm (V)Vdc (cont.) (V)I-Pulse* (kA)Device TypeGate Unit (GU)
Power Supply (PS)
Optimised for repetition range
5SPR 08F4502#45000280020high di/dt discharge switchseparate power supplysingle pulse
5SPR 08F4512#45000280018high di/dt discharge switchseparate power supplyup to 200 Hz
5SPR 08F4522#45000280016high di/dt discharge switchseparate power supply200...1300Hz
5SPR 14H4526#45000280032high di/dt discharge switchseparate power supply200...800Hz
5SPR 26L4506#450002800100high di/dt discharge switchseparate power supplysingle pulse up to 200Hz
5SPR 26L4526#45000280090high di/dt discharge switchseparate power supply200...800Hz
* Current capabilty for non-repetitive single pulse tp =50µs, for higher frequencies this value has to be derated.
** Reverse conducting devices have a monolithic integrated diode part in the switching wafer.

# Contact factory

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    db0003db004291 c12573e7003304adc1256bba00419808