Harmonized EN Standards : OJEC 2006-03-09

Publication of harmonized standards in the framework of ATEX Directive 94/9/EC. Concerning application for electrical machines in hazardous area - Group II

Title of standard

Standard number
Explosive atmospheres - Explosion prevention and protection - Part 1: Basic concepts and methodologyEN 1127-1:1997
Electrical apparatus for potentially explosive atmospheres - General requirementsEN 50014:1997
+ Amendments A1 and A2:1999
Electrical apparatus for potentially explosive atmospheres - Flameproof enclosure 'd'EN 50018:2000
Electrical apparatus for potentially explosive atmospheres - Increased safety 'e' (Superseded by EN 60079-7 by 2006-07-01)EN 50019:2000
+ Corrigendum 04.2003
Electrical apparatus for potentially explosive atmospheres - Type of protection 'n' (Superseded by EN 60079-15 by 2006-07-01)EN 50021:1999
Electrical apparatus for use in the presence of combustible dust - Part 1-1: Electrical apparatus protected by enclosures - Construction and testingEN 50281-1-1:1998
+ Corrigendum 08.1999
Electrical apparatus for use in the presence of combustible dust - Part 1-2: Electrical apparatus protected by enclosures - Selection, installation and maintenanceEN 50281-1-2:1998
+ Corrigendum 12.1999
Electrical apparatus for explosive gas atmospheres - Part 7: Increased safety "e" (refer to IEC 60079-7:2001)EN 60079-7:2003
Electrical apparatus for explosive gas atmospheres - Part 15: Type of protection "n" (refer to IEC 60079-15:2001, Modified) EN 60079-15:2003
Potentially explosive atmospheres - Application of quality systemsEN 13980:2002

More about harmonized EN standards and an updated list can be found from the European Union web sites.

  • Rate this page
     
  • E-mail this page
     

Your preferences:

ABB contact for

United States of America
 
seitp322 171fb07685f4d664c1256dc00040995c