Non-sparking 'n'

Background

This protection prevents sparks or any exceeding surface temperature from occuring in normal situation for which the motor is certified.

The EHSRs of ATEX Directive corresponding to category 3 must be followed:

  • Equipment must be so designed as to prevent foreseeable ignition sources which can occur during normal operation.
  • Surface temperatures must not exceed the stated maximum surface temperatures under intended operating conditions included network tolerances.
To be installed in Zone 2, the motor must comply with Category 3 requirements.

The explosive gas penetrates inside the motor without any risks of explosion because:
  • All parts inside the motor do not exceed the temperature class for which the motor is approved
  • No risks at all that sparks occur due to the material selected for the relevant components, specific design regarding connection.
Standards concerned with the protection type 'n':
EN 60079-0: 2004-03Electrical apparatus for explosive gas atmospheres. Part 0: General requirements.
EN 60079-15: 2005-10Electrical apparatus for explosive gas atmospheres. Part 15: Type of protection 'n'.
EN 50014: June 1997Electrical apparatus for potentially explosive atmospheres. General requirements.
EN 50021: April 1999Electrical apparatus for potentially explosive atmospheres. Type of protection 'n'.
IEC 60079-0: 2004-01Electrical apparatus for explosive gas atmospheres. Part 0: General requirements.
IEC 60079-15: 2005-03Electrical apparatus for explosive gas atmospheres. Part 15: Type of protection 'n'.
jhk
MarkingOld ENIEC / New EN
Symbol for type of protectionEEx nAEx nA

Note: For non-sparking motors, the gas group is not relevant, only the minimum ignition temperature has to be taken into consideration.

Design:
  • New requirements have been introduced in standard 60079-15:2001-02 and EN 50021: April 1999 regarding the minimum mechanical gap between stator and rotor:
    This requirement is the same as for increased safety motors EEx e/Ex e for use in zone 1.
    It reinforces the safety aspect in running performance and also during the start up of the motor.
In addition to the minimum gap between the rotor and the stator, the non-sparking inside the motor is ensured by:
  • Minimum value for clearances and creepage distances according to the latest standards
  • Insulation material with the highest class of resistance to tracking
  • Minimum IP 54 protection
  • Clamping of conductors

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp322 6198c0fac9bf9abfc1256dd00047bed6