United States of America / English (change preferences)

Energy saving tool

Simple program to compare two motors efficiency values and see what the savings mean in practice.

You can take the values for ABB process performance motors from a drop down list and fill in the other motor's values to compare. Further you fill in energy price in your country, put in running hours and feed in motor price. As a result you can see how much in kWh you can save in one year as well what will be the payback time for the motor.

Important aspect today is also the greenhouse effect. The value 0,5 kg/kWh for greenhouse gases used in the tool is an average in Europe, below we have listed guide values for different countries.

Typical valuesTypical countries
Low: 0.1 to 0.2 kg/kWhAT, CH, FR, JP, NO, SE
Medium: 0.5 to 0.6 kg/kWhBE, CA, DE, DK, ES, GB, FI, IT, NL, RU
High: 0.8 to 0.9 kg/kWh"East Europe", AU, GR, MEA, SEA, US

  • Rate this page
     
  • E-mail this page
     

ABB contact for

United States of America
Sales: Judy Johnson
 
seitp322 667f0dc19046b77cc12573600041d999