With the Process performance motors ABB is ready to meet and exceed the future challenges of energy efficiency requirements, likewise the customer expectations concerning lifetime reliability of motors. Motors fulfill IE2 and IE3 efficiency class requirements. Continuous development work ensures highest efficiency requirements as standard feature of the Process performance motors.

ABB will launch new motors gradually. Please always check the availability with your nearest ABB sales office.

Cast Iron Motors (IEC) Cast Iron Motors (IEC)

Motor type M3BP
IEC sizes 71 to 450
0.25 to 1000 kW

Process performance premium efficiency motors Process performance premium efficiency motors

Motor type M4BP
IEC sizes 160 to 355, 11 to 250 kW

NEMA Motors NEMA Motors

Motor type M3BN
Frame sizes 405 to 588
50 to 1000 HP

Motors available from the present range during transfer period

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America
 
seitp322 9c759ec080b47882c125717f004252a6