United States of America / English (change preferences)

HVAC Drives

With drives ranging from 1 to 500 HP, the ACH550 series features an 'intuitively obvious' multi-lingual, full graphic display panel that also provides an assistant to aid users in start-up. The control panel can be mounted on the cover of the drive, or remotely, and can upload, store, and download parameters.

The ACH550 comes equipped with an extensive library of preprogrammed HVAC application macros that, at the touch of a button, allow rapid configuration of inputs, outputs, and parameters for specific HVAC applications to maximize convenience and minimize start-up time.
The ACH550 can be used for the simplest to the most demanding HVAC applications. Two integral option slots can be configured with additional relay outputs as well as a host of different communication bus adapters.

Highlights

  • Patented swinging choke design for superior harmonic reduction
  • Built-in HVAC protocols
  • UL, cUL, and CE approved

  • Rate this page
     
  • E-mail this page
     

ABB contact for

United States of America
Sales: Drives
 

Library Documentation