United States of America / English (change preferences)

Chain Conveyor

A continuous loop chain used to suspend product and move it from point to point or through a process.

Fast Facts

Industry:

Material Handling

Customer Type:

User, OEM

Degree of Integration:

Medium

Ease of Application:

Medium

Performance Level Required:

Medium

Suggested ABB Solutions:

ACS350


Required Drive Features    Motor Control Type    Regulation Type   


Required Drive Features

Selectable Accel/Decel

The drive can control multiple independent rates of acceleration and deceleration for the motor and load. These features control the amount of time the drive takes to increase or decrease the output during speed control.
Requires: A drive with multiple independent accel / decel times.

Analog I/O

Each application has specific requirements for I/O. Analog I/O is generally used to read process signals and output signals proportional to drive status. Analog I/O is generally Voltage (0-10V) or Current (0(4)-20mA). The type and number required by the application must match the drive.
Requires: A drive with sufficient number and type of analog I/O.

Common Bus

Applications that involve multiple drives in a coordinated system often benefit from a common bus configuration. Drives are connected via their DC bus rather than the AC line. It allows energy to be shared between drives and reduces the number of components.
Requires: A drive that has the DC link terminals available and have been tested for common bus.

Droop

Specifies the amount of base speed that the speed reference is reduced when at full load torque. Use the droop function to cause the motor speed to decrease when an increase in load occurs. This function is normally associated with master/follower application.
Requires: master/follower firmware must be specified.

Dynamic Brake

Applications that require rapid deceleration or quick stops can regenerate energy back to the drive. A dynamic brake dissipates this energy through a resistor as heat.
Requires: A drive that has an internal DB chopper and connectable resistor or has an external DB kit.

Dynamic Response

High performance applications often demand nearly instant response to changes in speed or torque commands or input status changes. The higher the dynamic response, the more capable the drive is in meeting these demands.
Requires: A drive that meets the response demands.

Long Motor Cable Length

Motors are rated by the manufacturer for the voltage resistance of the insulation system. If this insulation system voltage is too low, voltage reflection from the drive could cause motor failure. This is particularly important if the motor is a long distance from the drive and if the motor is an older motor being retained for the application.
Requires: A drive that has the lowest dv/dt or long cable mode of operation.

Overload Torque

Applications may require varying degrees of overload capacity for starting, accelerating, or intermittent duty. This overload capacity must be supplied by the drive as current and by the motor as torque.
Requires: A drive that has sufficient overload capacity.

PID Loop

An internal function provides closed loop process control with proportional, integral and derivative (PID) control. The PID function reads an analog input to the drive and compares it to a desired setpoint. The PID loop adjusts the drive output frequency (and therefore the process) to make the input value equal the setpoint.
Requires: A drive with one or more internal PID loops to eliminate the need for external hardware.

Slip Compensation

A squirrel-cage motor slips under load. To compensate for this, the frequency can be increased as the motor torque increases.
Requires: A drive that provides adjustable slip compensation.

Speed Range

All applications operate over a given speed range, defined as the ratio of maximum continuous speed to minimum continuous speed.
Requires: A drive that can produce the needed torque and speed torque regulation (accuracy) over the required speed range.

Back to Top

Motor Control Type

Flux Vector Motor Control

 

Back to Top

Regulation Type

Torque

Applications that depend on accurate torque to accomplish the task require a drive that can control or 'regulate' torque. These applications typically control tension or force to produce a high quality product. The motor slip plus magnitude and phase angle of the output current are controlled to produce the commanded torque.
Requires: A drive that offers this motor control method when torque control is required.

Back to Top



  • Rate this page
     
  • E-mail this page
     

ABB contact for

United States of America
Sales: Drives