United States of America / English (change preferences)

Improved air conditioning in broadcasting studios with variable speed drives

At a television studio, the employees were unhappy with the ventilation at their work place. In particular, they complained about draught and temperature fluctuations. Also the sensitive computer, telecom and audio equipment suffered from varying temperature and humidity. But the major disadvantage was the high energy consumption caused by over-dimensioned motors running at constant speed.

To improve the air conditioning system, a single frequency converter was installed to control the inlet and exhaust fans. The frequency converter controls the speed of the fan motors and in this way keeps the inlet air flow equal to the exhaust flow. Working conditions were improved and energy savings achieved with automatically controlled variable speed drives. A 50 % reduction in energy costs resulted in a speedy return on investment.


The broadcasting studio air conditioning process

Solved Problem

  • Unhealthy and uncomfortable draught and temperature fluctuations
  • High energy consumption
  • Specific temperature and humidity demands of the modern computer, telecom and audio equipment
Solution
  • Frequency converter: 33 kVA
  • Motor: 22 kW/1500 rpm and 7.5 kW/1500 rpm
  • Voltage: 415 V
Benefits
  • Improved working conditions due to the stable temperature and elimination of draught
  • Reduced energy costs due to the automatic air conditioning control
  • Reduced computer and telecom malfunctions because of stable operation conditions


  • Rate this page
     
  • E-mail this page
     

ABB contact for

United States of America
Sales: Drives