United States of America / English (change preferences)

Plywood plant veneer lathe

A plywood plant improves productivity by synchronising its production line

A plywood plant faced increasing production problems and intense competition. The plant decided to buy modern production equipment in order to improve productivity and reduce production costs.
The plant's veneer lathe motors ran at two speeds. The fixed motor speed meant the cutting speed fell as the block diameter was reduced. The quality of the veneer was poor and the production capacity was low. The operators were dissatisfied with the complicated control system. In addition the two-speed system had short service interval high spre part cost.

Veneer lathe
Plywood veneer lathe

Frequency converter drives proved to be the best solution for the plywood plant's problems. The converters were installed to control the speed of the lathe, tray conveyor system with three conveyors and the wire mesh conveyor motors.
Frequency converters synchronise the different functions of the lathe line and maintains optimum cutting speed. Productivity and veneer quality have increased while production losses caused by buckles, humps and breakages of veneer have reduced. The operators are extremely satisfied with the new control. The whole veneer lathe is now controlled by two push buttons instead of the previous eight buttons.

Problems with two-speed motors


  • Coarse speed control caused poor veneer quality
  • Production capacity was low
  • Complicated control system was difficult to operate
  • Maintenance costs were excessive


Solution
  • Motors: 37 kW/1500 rpm; 3*7.5 kW/1400 rpm and 15 kW/1500 rpm
  • Frequency Converters: 66 kVA, 3*10 kVA and 25 kVA
  • Voltage: 380 V, 50 Hz


Benefits
  • Frequency converter control improves veneer quality by optimising lathe cutting speed
  • Increasing productivity by synchronising production processes and reducing breakages
  • Simple control system is easy to operate
  • Reduced energy costs by regenerative braking


  • Rate this page
     
  • E-mail this page
     

ABB contact for

United States of America
Sales: Drives
 
seitp322 c1256c84007b2e7ec125690b0041d641