|
Mining & Minerals |
| Agnico-Eagle, Canada (pdf, 0.05 MB) | Application: SAG mill, 3360 kW |
 |  |
| Cleveland Potash, UK (pdf, 0.04 MB) | Application: Pump, 168 kW |
 |  |
| CMH, Chile (pdf, 0.06 MB) | Application: Conveyor, 400 kW |
 |  |
| Pena Colorada, Mexico (pdf, 0.70 MB) | Application: Fan, 1250 kW |
 |  |
| Worsley Alumina, Conveyor, Australia (pdf, 0.04 MB) | Application: Conveyor |
 |  |
| Worsley Alumina, Kiln Drive, Australia (pdf, 0.11 MB) | Application: Kiln drive, 500 kW |
| Marine |
| U.S. Coast Guard, USA (pdf, 0.04 MB) | Application: Main propulsion system, 2x3.3 MW |
| Metals |
| SSAB Oxeloesund AB, Sweden (pdf, 0.08 MB) | Application: Blast furnace blower, 6 MW |
 |  |
| China Steel Corporation, Taiwan (pdf, 0.17 MB) | Application: Pump |
| Cement |
| Chettinad Cement Corporation, India (pdf, 0.05 MB) | Application: Fan, 1500 kW |
 |  |
| Cementos Cruz Azul, Mexico (pdf, 0.04 MB) | Application: Fan, 2x735 kW |
| Oil & Gas |
| Ormen Lange, Norway (pdf, 0.61 MB) | Application: Compressor |
 |  |
| Baker Hughes Centrilift, USA (pdf, 0.22 MB) | Application: Electrical submersible pump, 630 kW |
 |  |
| WINGAS, Germany (pdf, 0.36 MB) | Application: Compressor |
| Petrochemical |
| PEMEX, Mexico (pdf, 0.24 MB) | Application: Hydrongen compressors, 2 x 5500 kW |
 |  |
| Daqing Petrochemical Plastic Factory, China (pdf, 0.05 MB) | Application: Mixer, 1300 kW |
 |  |
| Preem Petroleum, Sweden (pdf, 0.04 MB) | Application: Fan, 560 kW |
 |  |
| Oil & Gas, Compressor, Gas Services International (pdf, 0,37 MB) | Application: Reciprocating compressors, total 15.8 MW |
 |  |
| Repsol YPF, Argentina (pdf, 0.04 MB) | Application: Blower, 2980 kW |
| Power Generation |
| Helsinki Energy, Finland (pdf, 0.04 MB) | Application: Boiler feed-water pump, 4500 kW |
 |  |
| University of Illinois, USA (pdf, 0.04 MB) | Application: Fan, 746 kW |
 |
| Power, District heating pumps, Mlarenergi (pdf, 0,81 MB) | Application: District heating pumps, 4 x 1765 kW |
| Water & Waste Water |
| Metropolitan Waterworks Authority, Thailand (pdf, 0.05 MB) | Application: Pumps |
| Pulp & Paper |
| Pulp & Paper, High Consistency Refiner, Horizon (pdf, 0.05 MB) | Application: High consistency refiner, 3500 kW |
| Wind Tunnel |  |
| Nasa Wind Tunnel, USA (pdf, 0.18 MB) | Application: Fan, 101 MW |
| Sugar |  |
| Compania Azucarera Hondurena, Honduras (pdf, 0.20 MB) | Application: Steam turbine replacement, 5 x 862 kW |
 |  |