United States of America / English (change preferences)

Medium Voltage Drives for Water

The use of variable speed drives (VSDs) for flow and pressure control of electric motors results in significant energy and cost savings. In addition, VSDs provide soft starting features, which improve system reliability.

Flow and Pressure Control
Water consumption varies greatly during a day. Consequently, pumps often run at partial load. By controlling the flow and pressure of pumps with VSDs the pumps will operate at maximum efficiency under a variety of flow conditions, considering the actual need.
A pump, controlled by a VSD, running at half speed consumes only about one-eighth of the energy compared to one running at full speed.

Soft Starting
VSDs also act as soft starters reducing the stress on network, motors and pumps. During the starting process, the VSD progressively increases the motor speed and smoothly accelerates the load to its rated speed.
Soft starters eliminate high starting currents and voltage dips which can cause process trips. With soft starters, maintenance costs will be reduced and the lifetime of the equipment extended.

Medium Voltage Drives Water and Waste Water Application, Flow Diagram2

1High speed for high capacity• Maximum capacity
• Best productivity
2Precise and optimal speed• Best Efficiency Point (BEP) of pumps
• Increased lifetime of equipment
3Soft start of motor • No network voltage dips
• Reduced mechanical stress
4Low speed for low capacity• Best energy efficiency
• Reduced operating costs
5Soft stop of motor• No water hammering
• Reduced mechanical stress

Fields of Application
Clean Water ApplicationsPumps for Water Extraction, Transmission, Treatment and Distribution (incl. Electrical Submersible Pumps)
Water Sewage ApplicationsPumping Stations and Treatment Plants
Desalination PlantsRaw Water, Process and High Pressure Pumps
Industrial ApplicationsPumps for Cooling Water Supply and Condensation
OthersIrrigation and Water Lifting / Storage and District Heating Pumps
.

See our products for your solution
ACS 1000ACS 5000
315 kW - 5 MW
Read more
2 - 22 MW, up to 6.9 kV
Read more
ACS 6000MEGADRIVE-LCI
3 - 27 MW
Read more
2 - 72 MW (higher on request)
Read more

  • Rate this page
     
  • E-mail this page
     

ABB contact for

United States of America
Sales: Drives
 
seitp322 c1256c84007b2e7ec1256c2200440059