Centrifugal Fan/Pump

A fan or pump whose load characteristics vary proportional to the speed.

Fast Facts

Industry:

Customer Type:

User, Contractor

Degree of Integration:

Simple

Ease of Application:

Easy

Performance Level Required:

Low

Suggested ABB Solutions:

ACS50/150
ACS350
ACS550
ACS800


Required Drive Features    Motor Control Type    Regulation Type   


Required Drive Features

Long Acceleration

The drive can control the rate of acceleration and deceleration of the motor and load. These features control the amount of time the drive takes to increase or decrease the output during speed control.
Requires: A drive with programmable times sufficient for the application.

Analog I/O

Each application has specific requirements for I/O. Analog I/O is generally used to read process signals and output signals proportional to drive status. Analog I/O is generally Voltage (0-10V) or Current (0(4)-20mA). The type and number required by the application must match the drive.
Requires: A drive with sufficient number and type of analog I/O.

Critical Avoidance

Some applications have mechanical resonance points that cause the mechanics (shafts, belts, etc.) to oscillate. These oscillations can rapidly cause mechanical failure.
Requires: A drive that, through programming, can assure that these critical speeds are 'skipped' over and avoided.

Digital I/O

Each application has specific requirements for I/O. Digital I/O is generally used to control the drive (Start, Stop, Jog, etc.) and annunciate the drive status.
Requires: A drive that offers sufficient I/O and needed flexibility to perform all required func¬tions.

Dynamic Brake

Applications that require rapid deceleration or quick stops can regenerate energy back to the drive. A dynamic brake dissipates this energy through a resistor as heat.
Requires: A drive that has an internal DB chopper and connectable resistor or has an external DB kit.

Long Motor Cable Length

Motors are rated by the manufacturer for the voltage resistance of the insulation system. If this insulation system voltage is too low, voltage reflection from the drive could cause motor failure. This is particularly important if the motor is a long distance from the drive and if the motor is an older motor being retained for the application.
Requires: A drive that has the lowest dv/dt or long cable mode of operation.

PID Loop

An internal function provides closed loop process control with proportional, integral and derivative (PID) control. The PID function reads an analog input to the drive and compares it to a desired setpoint. The PID loop adjusts the drive output frequency (and therefore the process) to make the input value equal the setpoint.
Requires: A drive with one or more internal PID loops to eliminate the need for external hardware.

Speed Range (4:1)

All applications operate over a given speed range, defined as the ratio of maximum continuous speed to minimum continuous speed.
Requires: A drive that can produce the needed torque and speed torque regulation (accuracy) over the required speed range.


Back to Top

Motor Control Type

Volts per Hertz (V/Hz)

Applications that do not require significantly more torque than the original motor rating can most often be addressed by a drive using V/Hz algorithms. Loads, such as centrifugal fans and pumps or simple conveyors, are difficult to overload and therefore do not require the performance of other motor control algorithms. Simply maintaining a fixed ratio between drive output voltage and frequency is sufficient.
Requires: A drive that offers this motor control method when simple speed control with rated torque is required.

Back to Top

Regulation Type

Speed

Applications that depend on accurate speed to accomplish the task require a drive that can control or 'regulate' speed.
Requires: A drive that regulates speed to the needed accuracy. Methods include open loop, slip compensation and encoder feedback.

Back to Top




  • Rate this page
     
  • E-mail this page
     

Your preferences:

ABB contact for

United States of America
 
seitp322 c1256eb10046d2a1c12570ac006a6991