United States of America / English (change preferences)

Centrifugal Pumps

Typical types include influent, effluent, and booster

Fast Facts

Industry:

Mining and Cement

Customer Type:

User, OEM, Contractor

Degree of Integration:

Simple

Ease of Application:

Easy

Performance Level Required:

Low

Suggested ABB Solutions:

ACS50/150
ACS350
ACS550
ACS800


Required Drive Features    Motor Control Type    Regulation Type   


Required Drive Features

Long Acceleration

The drive can control the rate of acceleration and deceleration of the motor and load. These features control the amount of time the drive takes to increase or decrease the output during speed control.
Requires: A drive with programmable times sufficient for the application.

Analog I/O

Each application has specific requirements for I/O. Analog I/O is generally used to read process signals and output signals proportional to drive status. Analog I/O is generally Voltage (0-10V) or Current (0(4)-20mA). The type and number required by the application must match the drive.
Requires: A drive with sufficient number and type of analog I/O.

Communications

Applications that involve multiple drives or drives controlled by PLC or other supervisory device often require communications via a defined network.
Requires: A drive that has a standard or optional connection to the desired network.

Critical Avoidance

Some applications have mechanical resonance points that cause the mechanics (shafts, belts, etc.) to oscillate. These oscillations can rapidly cause mechanical failure.
Requires: A drive that, through programming, can assure that these critical speeds are 'skipped' over and avoided.

Digital I/O

Each application has specific requirements for I/O. Digital I/O is generally used to control the drive (Start, Stop, Jog, etc.) and annunciate the drive status.
Requires: A drive that offers sufficient I/O and needed flexibility to perform all required func¬tions.

Fan / Pump Control

Many fan or pump installations have a wide spectrum of flow variations. These include water and sewage systems, process, and other industrial applications. Excellent flow control can be achieved by using a variable speed drive on one fan or pump and using the drive to control other units at fixed speed.
Requires: A drive with built-in Fan/Pump Control software.

Long Motor Cable Length

Motors are rated by the manufacturer for the voltage resistance of the insulation system. If this insulation system voltage is too low, voltage reflection from the drive could cause motor failure. This is particularly important if the motor is a long distance from the drive and if the motor is an older motor being retained for the application.
Requires: A drive that has the lowest dv/dt or long cable mode of operation.

PID Loop

An internal function provides closed loop process control with proportional, integral and derivative (PID) control. The PID function reads an analog input to the drive and compares it to a desired setpoint. The PID loop adjusts the drive output frequency (and therefore the process) to make the input value equal the setpoint.
Requires: A drive with one or more internal PID loops to eliminate the need for external hardware.

Power Loss Ride-Through

Applications that control a continuous process cannot afford to stop because of short power outages or dips. The process must continue to run through these outages, typically 2 to 3 cycles long.
Requires: A drive that has sufficient power loss ride-through capability.

Preset Speeds

A drive is typically speed controlled using a potentiometer or analog input device. If specific repeatable speeds are required, parameters can be used to preset operation of the drive at a pre-determined speed using a digital input.
Requires: A drive that provides preset speeds.

Reconnect to a Spinning Motor (Flying Start)

Applications with significant inertia and low friction tend to coast when stop commands, power interruptions or fault conditions occur. Many of these application require that when the condition disappears, the load must be reconnected at the 'coasting' speed / direction and returned to normal operation.
Requires: A drive with spinning motor reconnect or 'flying' start.

Speed Range (2:1)

All applications operate over a given speed range, defined as the ratio of maximum continuous speed to minimum continuous speed.
Requires: A drive that can produce the needed torque and speed torque regulation (accuracy) over the required speed range.

Back to Top

Motor Control Type

 
Volts per Hertz (V/Hz)

Applications that do not require significantly more torque than the original motor rating can most often be addressed by a drive using V/Hz algorithms. Loads, such as centrifugal fans and pumps or simple conveyors, are difficult to overload and therefore do not require the performance of other motor control algorithms. Simply maintaining a fixed ratio between drive output voltage and frequency is sufficient.
Requires: A drive that offers this motor control method when simple speed control with rated torque is required.

Back to Top

Regulation Type

Speed

Applications that depend on accurate speed to accomplish the task require a drive that can control or 'regulate' speed.
Requires: A drive that regulates speed to the needed accuracy. Methods include open loop, slip compensation and encoder feedback.

Back to Top




  • Rate this page
     
  • E-mail this page
     

ABB contact for

United States of America
Sales: Drives
 
seitp322 c1256eb10046d2a1c12570ae006dbb1d