Help us improve abb.com!

Take part in our short survey so that we could improve your future experience on abb.com!

Your responses will be anonymous, treated in the strictest confidence and not passed on to anybody else (please read our privacy policy).

TPL91-B: The world's most powerful turbocharger

The TPL91-B turbocharger is designed for the largest and most powerful two-stroke diesel engines. Engine applications range from 20,000 kW to 28,000 kW per turbocharger.

Characteristics of the TPL91-B are:
  • Length, volume and weight minimized
  • New turbine design, with 2-piece diffuser
  • Compact rotor
  • Emergency lube oil system integrated in bearing casing
  • Simplified oil inlet/outlet connections
  • Rotor assembly can be removed as cartridge unit for service work
  • Optional compressor cooling extends application range with aluminium wheels
  • Inducer casing bleed system for low noise level

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp324 389d7adfab00406fc125738a0054c403