Help us improve abb.com!

Take part in our short survey so that we could improve your future experience on abb.com!

Your responses will be anonymous, treated in the strictest confidence and not passed on to anybody else (please read our privacy policy).

ABB Turbocharging introduces VCM for 4-stroke diesel engines

Valve Control Management allows variation of timing and lift for variable Miller Cycles

Baden, Switzerland, June 4, 2010 - Under the designation VCM Valve Control Management, ABB Turbocharging and engine component specialist INA Schaeffler KG are developing an advanced variable valve train system. VCM offers engine builders a vital technology for attaining low NOx emissions combined with optimized fuel efficiency and increased power density on the 4-stroke diesel and gas engines of the future.

VCM
VCM is based on INA’s UniAir system for automotive engines. It allows variation of both valve timing and lift on 4-stroke diesel and gas engines in the power range above 400 kW. A prototype of the new VCM system is currently undergoing an extensive test program. First results confirm the system’s potential for highly flexible valve timings on 4-stroke engines.

Miller Enabler
VCM complements ABB Turbocharging’s Power2 two stage turbocharging system as enabling technologies of Miller Cycles on 4-stroke diesel and gas engines. On diesel engines, strong, variable Miller Cycles hold the prospect of attaining the 80% reductions in NOx emissions specified by IMO Tier III limits for Emission Control Areas using only primary, on-engine measures. VCM allows inlet valve timings to be varied at lower engine loads to avoid increased emissions of smoke and particulates and higher thermal loading, as well as improving engine response, idling and starting.

Performance adapter
VCM is also a versatile and valuable tool for closely adapting engine performance to the operating profile of a given engine application.

VCM operating principle
Variation in valve timing and lift is achieved by interposing a high pressure oil chamber into the engine valve train between the valve and its mechanical actuation system. A solenoid valve varies the filling of the chamber with engine lube oil pressurized by a camshaft actuated pump. This enables both the timing of the opening and closing of the valve to be varied as well as the distance the valve opens (valve lift). The pump also feeds a brake unit above the valve to limit forces when the valve contacts its seat.

About ABB Turbo Systems Ltd
ABB Turbocharging is the world leader in turbocharging diesel and gas engines with outputs from 500 kW to well over 80 MW. About 200,000 ABB turbochargers are in operation worldwide, on ships, in power plants, on locomotives and in large off-highway vehicles.
With more than 100 Service Stations in more than 50 countries across the globe, the company guarantees fast, high quality Original Service whenever and wherever it is needed.
Production, R&D and sales and marketing are based at headquarters in Baden, Switzerland, where the global Service Center is also located.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp324 828337fd59e3cb0fc12576730053c0e9