Canadian Region Sales Manager with any questions or concerns.
|
Partner | Applications/Industries | Location |
 | Material handling, picking, packing, palletizing, bakery, food applications | Concord, ON L4K 2N2 |
| Annadale Finishing Systems Inc. | Metal fabrication, plastics | Cambridge, ON N1R 6R7 |
| AutoSpray Systems, Inc. | Metal fabrication, plastics, painting, spraying | New Market, ON L3X 1X4 |
| Automation Project Group | Picking, packing | Kitchner, ON N2R 1J9 |
| Axium Industrial Solutions | Food and beverage, mixed load palletizing, picking, plastic gas tank assembly | Montreal, QE H1J 3A3 |
 | Metal fabrication, material removal, material handling | Burlington, ON L7L 4W8 |
| FH Welding Machine Ltd | Metal fabrication, machine building, material handling, geo fixturing | Mississauga, ON L5S 1N4 |
 | Material handling, automotive, machine tools | Windsor, ON L6T 5S6 |
| Innovative Automation | Plastics, foundry, deburring, trimming, diecasting, machine tending | Barrie, ON 6LT 5S6 |
| Ionic Engineering Ltd | Metal fabrication, foundry, material handling | Lively, ON P3Y 1L1 |
| ITI Pack Systems | Steel, laser marking, de-banding | Burlington, ON L7L 4Y2 |
| JMP Engineering | Material handling, picking, packing, palletizing | London, ON N5V 4K8 |
 | Metal fabrication, wood | St-Agapit, QC G0S 1Z0 |
| Manufacturing Process Technologies | Material handling, automotive, picking, packing, palletizing | Dresden, ON N0P 1M0 |
 | Metal fab, picking, packing, palletizing, automotive | Newmarket, ON L3V 9C3 |
 | Food and beverage, picking, case packing | Beamsville, ON L0R 1B4 |
| PharmaCos Machinery Inc. | Picking, packing, palletizing, machine tools and automotive | Saint-Laurent, QC H4R 2H2 |
 | Machine tending, material handling, automotive, foundry, assembly | Old Castle, ON N0P 1L0 |
| Ro-Matt International | Metal fabrication, material handling, plastics, machine tools, foundry, picking, packing, palletizing, automotive | Old Castle, ON N0R 1L0 |
| Shell-O-Matic | Foundry, casting, material handling | Montreal, QC H1G 5N4 |
| Summit Automation | Automotive, material handling, picking, packing, palletizing | Roseville, MI 48066 USA |
 | Food and beverage, picking, packing, palletizing | Burnaby, BC V5B 3B3 |