Proline Panelboard is the electrical industry's first current limiting, touch safe, fully coordinated UL 67 panelboard.
The
ProLine Panelboard provides an innovative and high performance approach to branch circuit protection. For those industries and service providers where reliablitly and 24/7 uptime is critical, the Proline Panelboard with Proline Circuit Breakers is the perfect solution. Safer, more reliable with full coordination are the benefits this design delivers.
ABB developed the ProLine Panelboard to provide current limiting branch circuit protection for the applications where reliability matters most. The ProLine Panelboard utilizes the world class, high performance breaker technology for which ABB is known. Critical power, banking and medical institutions are just a few of the industries that demand the power reliability that the ProLine Panelboard offers; to exceed their power distribution needs.
Proline Panelboard with coordination | Electrical:
- UL67
- 225A and 400A
- 12, 24, 42 Circuit
- Up to 240V & 277/480Y VAC
- 35 kAIC Series rating (240V)
- 14 kAIC Series rating (277/480V)
- Single or Double Ended Incoming
- Fully Rated Sub-Fed Breaker
- Fully Rated Feed Through Lugs
- 1A to 100A Branch Breakers
- Fully Rated Sub Fed Lugs or Breaker
- K or Z Trip Curve Breakers
- N1 Enclosure
Features:
- Breakers UL current Limiting
- Fully Coordinated
- Touch Safe
- Pluggable Breaker with Non-Energized, Bolt-On Screw
|
| The ProLine Circuit Breaker is the industry's first UL approved current limiting breaker to be used in a panelboard application. |  |
Electrical:
- Current Limiting acc. to UL489
- Up to 240V & 277/480Y VAC
- 10KAIC with main lug
- 35KAIC Series rating with T3/T5 Main
- K or Z Curve
- 1A to 100A
Features:
- Contact Position Window
- Independent Thermal Magnetic Trip Units
- Pluggable Breaker with Non-Energized Bolt-On Screw
| Proline Circuit Breaker |