|
| AC500-eCo - Affordable PLC solution for small machines
- An entry level PLC for small to medium applications
- CPUs are complete with onboard digital and analog I/Os
- Compatible with Modbus and CS31 networks
- Optional SD card is available for data logging and software updates
without a PC
- Fully compatible with existing AC500, PS501 Control Builder Software
- Expandable with all S500 I/O, in a centralized configuration
|
| S500-eCo I/O-Module
- Select spring clamp or screw clamp connection
- Removable terminal blocks on all I/O modules
- Centralized I/O expansion of all CPUs
- Decentralized expansion by using bus interface and I/O modules
- Sink or source inputs
|
| AC500 - Flexible and Scalable PLC Solution
- The PLC for mid to high end solutions with multiple integrated communication interfaces: Ethernet, RS485, RS232 and universal FieldBusPlug from ABB
- Optional Communication Modules for interfacing with common open industrial networks via Ethernet, PROFINET, EtherCAT, ARCNET, Profibus, CANopen, DeviceNet, Modbus and CS31
- Integrated diagnostic screen
- SD card for data logging and software updates
|
| S500 I/O-Module and Bus-Interface Module
I/O Modules offer:
- Digital, analog and multifunction modules
- Available in DC and AC versions
- Separate terminal blocks available in spring or screw type terminals for convenient wiring
Bus-Interface Modules offer:
- Modular connection to the system bus for the expansion of all central AC500 units
- Decentralized expansion by using bus interface and I/O modules
- Integrated I/Os for PROFINET, EtherCAT, Profibus, DeviceNet, CANopen, CANsync and CS31 Bus interface modules
|
 | PS501 Control Builder Plus
Common engineering tool for PLCs AC500, AC500-eCo, HMI and ABB Drives.
PS501 Control Builder Plus offers:
- PLC engineering, complies with IEC61131-3 (LAD, FBD, IL, ST, SFC)
- Continuous Function Chart and C as programming languages
- Configuration for ABB Drives
- Includes extensive libraries and configuration tools for the entire system
- Internet Protocol suite: HTTP, FTP, SMTP, SNTP, DHCP, IEC60870-5-104
- Automatic setup of diagnostics during configuration, locally and remote
- Sampling Trace, Multi-Online-Change tool
- Single-Point-of-Access includes PLC, Drive, HMI, Remote I/O
- Integrated visualization for commissioning and operation of the machine via PC
- Multiple RAM disk configurations
|
 | CP600 Operator Panels
- A wide range of touch panel displays available in various sizes
(from 4.3” up to 15”)
- Premium graphics panels created either with Panel Builder 600 engineering software or the web browser panels via the AC500 web server
- Fully integrated with AC500 PLC and within PS501 Control Builder Plus
- Important features such as alarms, trending and graphics are fully integrated
- USB, Ethernet and serial communication ports
|
 | CP400 Operator Panels
- A wide range of touch panel displays available in various sizes
- Select color or grayscale images
- Important features such as alarms, trending and graphics are fully integrated
- USB, Ethernet and serial communication ports
- Drivers available for all the major and many smaller PLC brands
|
 | DigiVis 500 Supervisory Software
- Allows you to manage AC500 High Availability
- From 50 up to an unlimited number of variables
- Alarms, trending, graphics, reports are fully integrated
- Runs on any Windows XP platform
- Development functions without scripting
|