Timers, Motion Detectors

Product Overview

    These multifunction devices offer up to 21 modes of operation (varies by unit) and digital timing accuracy. Both offer a retriggerable single shot function, which is ideal for the monitoring of a pulse train when connected to a sensor to detect motion. Motion and/or zero speed detection is accomplished by counting the number of pulses from an external motion sensor/device. These pulses continuously reset the control thereby, preventing it from completing its time delay. If a pulse is missing, the control completes its time delay and the load changes state. Each product is housed in a plug-in package.

Product Family
HRD9 Series KRD9 Series
TRDU Series TRU Series

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp329 b2954898063c0fd1c12573090040ebb2