Help us improve abb.com!

Take part in our short survey so that we could improve your future experience on abb.com!

Your responses will be anonymous, treated in the strictest confidence and not passed on to anybody else (please read our privacy policy).

American Recovery & Reinvestment Act of 2009

The American Recovery and Reinvestment Act of 2009 (Pub.L. 111-5) is an economic stimulus package enacted by the 111th United States Congress and signed into law by the President. This law was based largely on proposals made by the President and is intended to provide a stimulus to the U.S. economy in the wake of the economic downturn. These measures are nominally worth $787 billion. The Act includes domestic spending in education, health care, and infrastructure, including the energy sector as well as others. "Section 1605 of the American Recovery and Reinvestment Act of 2009 (the "ARRA") establishes a “Buy American” requirement for federal, state, and local government projects funded with ARRA stimulus money.

The following ABB products are in compliance with the Buy American requirements of the ARRA regardless of the size of the contract, or whether or not the contract is a federal contract.


Instrumentation / DP FlowWM Wedge Master
1330L Integral Orifice
VT4 / VR4

Instrumentation / TemperatureV10186 - Temperature Sensor Assembly
V10187- Temperature Sensor Assembly
V10188 - Temperature Sensor Assembly
V10189 - Temperature Sensor Assembly
V10196 - Temperature Sensor Assembly
V10198 - Temperature Sensor Assembly

Instrumentation / Rotameter
10A2235 Ratosight Glass Tube VA Flometer
10A3200 - US Armored Purgemeter
10A6100 - Glass Tube Purgemeter
10A4500 - Glass Tube VA Flowmeter
10A4600 - PVC Glass Tube VA Flowmeter
10B4000 - Glass Tube VA Flowmeter

Instrumentation / Mag Meters
FEP315 - 24" and Below
FEP325 - 24” and Below
FET325
10D1475T - Mini Mag
10D1475J/S - Mini Mag
10D1475W/Y - Mini Mag
50XM - Micro Converter
Series 3000 - Magmeter
Series 4000 – Magmeter
MFE - Mag Master ( 1" through 6" )
MFF – Mag Master (8" through 24" )

Instrumentation / Actuator & Positioner
AV1 - Valve Posistioner
AV2 - Valve Posistioner
AV3 - Valve Posistioner
AV4 - Valve Posistioner
LP10 - Linear Actuator
LP20 - Linear Actuator
LP30 - Linear Actuator
LP32 - Linear Actuator
LP40 - Linear Actuator
LP50 - Linear Actuator
LP60 - Linear Actuator
UP1 - Rotary Actuator
UP2 - Rotary Actuator
UP3 - Rotary Actuator
UP4 - Rotary Actuator
UP5 - Rotary Actuator
UP6 - Rotary Actuator

Instrumentation / Pressure
264DS - Differential Pressure
264HS - Gauge Pressure
264HC - Liquid Level Gauge Pressure
264DC - Liquid Level Differential Pressure
264DR - Differential Pressure w/ Seal
264HR - Gauge Pressure w/ Seal
264HG - Direct Mount Gauge Pressure
264DG - Direct Mount Differential Pressure
S264 - Remote Seals

Instrumentation / Analytical
TB25-2-ELEC COND SENSOR,316SS,
TB254-2-ELEC COND SENSOR,RYTON
TB264-COND SENSOR,2-ELEC,25MM
TB26-COND SENSOR,2-ELEC,SS
TB27-COND SENSOR,2-ELEC,SS,HI-
TB451-SANIT. COND. SENSOR,KYNAR
TB452-SANIT. COND. SENSOR,KYNAR
TB454-CONDUCTIVITY SENSOR,RYTON
TB456-[TB456]CONDUCTIVITY SENS KYNAR
TB457-SANITARY COND. SENSOR, SS
TB458-SANITARY COND. SENSOR, SS
TB461-[TB461] COND 4 ELECTR SENSOR
TB464-COND SENSOR,4-ELEC,25MM
TB465-CONDUCTIVITY SENSOR
TB467-CONDUCTIVITY SENSOR
TB468-CONDUCTIVITY SENSOR,KYNAR
TB471-HI-PRESSURE HT COND SENSOR
TB475-[TB475]HI-PRESSURE HT COND SEN
TB82EC-CONDUCTIVITY TRANSMITTER
TB82TC-CONDUCTIVITY TRANSMITTER
TB82TE-CONDUCTIVITY TRANSMITTER
TB440-CONTACT CUSTOMER SUPPORT
TB84EC-CONDUCTIVITY ANALYZER
TB84TC-CONDUCTIVITY ANALYZER
TB84TE-CONDUCTIVITY ANALYZER
TB82PH-PH TRANSMITTER
TB84PH-PH ANALYZER
TB551-PH/ORP SENSOR
TB556-PH/ORP SENSOR
TB557-INSERTION PH/ORP SENSOR
TB561-25MM PH/ORP SENSOR
TB562-PH/ORP SENSOR
TB564-INSERTION PH/ORP SENSOR
TB567-HIGH PSI PH/ORP SENSOR
TBX551-PH/ORP SENSOR
TBX556-PH/ORP SENSOR
TBX557-INSERTION PH/ORP SENSOR
TBX561-25MM PH/ORP SENSOR
TBX562-PH/ORP SENSOR
TBX564-INSERTION PH/ORP SENSOR
TBX567-HIGH PSI PH/ORP SENSOR
SMA1-SMART ANALYZER 1
SMA2-SMART ANALYZER 2

The following products may be able to be qualified as Buy American compliant. Should you require one of the following products please submit a request to quote.instrumentation@us.abb.com for review.

Instrumentation / Mag Meters
FEP311< All Sizes
FEP315< All Sizes
FEP321< All Sizes
FEP325< All Sizes
FET325 Remote Converter
FET321 Remote Converter
FET301 Remote Converter
SE41 AC Mag All Sizes
S4 Remote Converter
Aquaprobe I
Aquaprobe II
Cal Master Calibration Tool
MFE < 1/2", 8" and Larger Sizes
MFF < 24" and Larger
FEF121< All Sizes
FEF181< All Sizes
FEV111< All Sizes
FEV121< All Sizes
FEV181< All Sizes
FEV191< All Sizes
FET101Remote Converter
FET111 Remote Converter
FET121 Remote Converter

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 3feca29e136ac1bbc125763f00660315