RTD (Resistance Temperature Detector)

RTD (Resistance Temperature Detector)

The RTD (Resistance Temperature Detector) , also called resistance thermometer, is a temperature sensor that exploits the predictable change in electrical resistance of some materials with changing temperature. Resistance is measured by applying a constant current and measuring the voltage drop across the resistor.

Ohm’s Law defines the proportionality between the resistance and the voltage. Therefore the voltage is a direct measure for the resistance and thereby the temperature. That means, when using resistors (RTD's) for temperature measurements, the electrical resistance of a sensor subjected to the temperature is the variable utilized.

By far the most common RTD's used in industry have a nominal resistance of 100 ohms at 0 °C, and are called Pt-100 sensors.

  • Circuit Configurations

    In practice three different circuit configurations are distinguished and described in the following.

    In a two-wire circuit a current is applied to the temperature dependent resistor RT from a constant current source. The voltage drop across RT is measured by the temperature transmitter and converted. The resultant value, however, is incorrect because of the series resistances of the measurement leads (RL1 + RL2) and the contact resistances at the terminals (RK1 + RK2). Accordingly the two-wirde circuit is not suitable for exact temperature measurements.


    In a two-wire circuit a current is applied to the temperature dependent resistor RT from<br>a constant current source.

    In a three-wire circuit two constant current sources are used, in order to compensate for the disadvantages described above for the two-wire circuits. Similar to the two-wire circuit the current source IK2 is used to measure the temperature dependent resistance RT including the lead and terminal contact resistances. The additional current source IK1 together with a third lead is used to separately compensate the lead and terminal contact resistances. Assuming the exact same lead and terminal contact resistances for all three leads, the effect on the accuracy of the temperature measurements can be eliminated. But practice has shown that it is not always possible to assure that the terminal contact resistances are always identical.

    In a three-wire circuit two constant current sources are used, in order to compensate the disadvantages of two-wire circuits.

    The four-wire circuit eliminates all the previously described disadvantages. In this configuration a constant current source is used to apply a current to the temperature dependent resistance RT. The voltage drop across resistance RT used for the temperature measurement is measured by two high resistance leads. In this way the voltage drop due to current flowing during the measurement is negligible and the lead and terminal contact resistances RL1, RK1, RL2, RK2 do not impact the measurement result. The four-wire circuit is therefore always used when highly accurate temperature measurements are required.

    In the four-wire configuration a constant current source is used to apply a current to the temperature<br>dependent resistance RT.

The thermal voltage resulting from the Seebeck-Effect is utilized in a thermocouple (TC) as the measuring principle. You will find additional information on thermocouples by clicking on the following link: Thermocouple (TC)

Last edited 2009-03-16
  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America
 
seitp330 732a47a84794adc0c12572eb00364319