The Added Value - Best choice of analyzers tailored to your needs

ABB Analytical offers the broadest selection of measuring principles under one roof. All types of analyzers share a common operation to reduce the need for training and spare parts.
  • Modular and extendable, tailored to your needs
    The Advance Optima series is based on an integrated system concept. It offers the broadest selection of measuring principles combined to a modular multi analyzer system. Designed to be precisely tailored to customer’s requirements.
    One Advance Optima system controller can operate
    up to four analyzer modules. Extendable at any time. Separation of the analyzer from the central unit up to a distance of 350m.
    Economical design with price advantage through multi analyzer system.
    EasyLine Series can combine photometers with paramagnetic oxygen or thermal conductivity sensor
  • Lots of measuring principles under one roof
    - NDIR photometer for infrared selective gas components
    - UV Photometer for NOx with highest sensitivity and selectivity
    - Thermal Conductivity analyzer, glass coated, highly corrosion resistant
    - Tuneable Diode Laser analyzer for in-situ spectroscopy measurement
    - Thermo magnetic oxygen analyzer for heavy duty applications
    - Magneto mechanical oxygen analyzer
    - Flame Ionization detector for total hydro carbons
    - Zirconium dioxide for trace oxygen measurement
    - Electrochemical cell for simple oxygen measurement
  • Common, simple Human Machine Interface
    - Common operation for all types of analyzers
    - Menu text available in many local languages, including Asian
    - Simple and intuitive, no need for manuals
    - Operation panel also available as remote control software, free on CD-ROM
  • Reduced sets of spare parts
    - common electronic boards
    - multiple use of analyzer detectors for all product lines
    - common mechanical parts
  • Reduced need for training
    Two major product lines share the same technologies with intuitive operation and clear HMI menu structures. Text oriented messages are available in many local languages. The Remote control software via digital networks share exactely the same menu structure.
  • Multiple protection and installation methods
    ABB CGA analyzers are available in 19" rack mount and wall mount version with enclosure protection from IP20 to IP65.
    Analyzers are approved for hazardous locations, Zone 2 and Zone 1 or Class I, Division 2
    Leakage free by welded stainless steel piping or direct gas input to sensors without any tubing.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 750b41833b65cd55c12575cf0036a18f