Overview ABB Flowmeters

For virtually any liquid, steam, gas or slurry there is a cost-effective flowmeter solution from ABB. Please use the table to find the right flowmeter for your application.

Additionally ABB offers a wide range of Flow computer units designed for industrial process signal monitoring and logging. >> read more


Table 1 of 2
Electro-
magnetic
Vortex /
Swirl
Coriolis
Mass
>> read more>> read more>> read more
Fluids
conductivelll
non-conductivell
solid particlesoo
pulsatingll
viscous >10 cStklol
corrosive

loo
Gas
dryl
weto
corrosiveo
contaminated

Steam
saturated,
superheated

l
Electro-
magnetic
Vortex /
Swirl
Coriolis
Mass
>> read more>> read more>> read more
Technical data
Medium temperature-40 ... 180 °C-55 ... 400 °C-50 ... 200 °C
Ambient temperatures-25 ... 60 °C-55 ... 70 °C-20 ... 60 °C
opt: -40 ... 60 °C
Accuracy (best)0,2 % o. r.0,5 % o. r.0,1 % o. r./
1 gr./l
Partially filled pipesl
Meter sizesDN 1 ... 2600DN 15 ... 400DN 1,5 ... 150
Typical inlet/
outlet runs
3D/2DSwirl 3D/2D
Vortex 15D/5D
0D/0D
Pressure ratingsPN 10-40,
150-300lb,
JIS K10
PN10-64,
150-300lb
PN 16-100,
150-600lb
Certificate for
hygienic applic.
EHEDG, 3A,
FDA
noEHEDG, FDA
Custody transferYesnono
Ex certificateATEX, FM, CSAATEX, FM, CSAATEX, FM, CSA, NEPSI
Communication
protocol
FF, HART, PA, DPFF, HART, PAHART; PA, FF
l = completely installable, o = conditionally installable




Table 2 of 2
Thermal
Mass
Variable
Area
Primary Flow
Differential Pressure
>> read more>> read more>>read more
Fluids
conductivell
non-conductivell
solid particleso
pulsating
viscous >10 cStkoo
corrosive

ll
Gas
drylll
wetolo
corrosiveool
contaminated

oo
Steam
saturated,
superheated

ll
Thermal
Mass
Variable
Area
Primary Flow
Differential Pressure
>> read more>> read more>>read more
Technical Data
Medium temperature-25 ... 300 °C-20 ... 400 °CUp to 1300 °C/2372 °F
Ambient temperatures-25 ... 80°C-25 ... 60 °CAcc to spec of DP transmitter
Accuracy (best)1 % o. r.1,6 % o. r.+/- 0.5 %
Partially filled pipes
Meter sizesDN 25 ... 3000DN 15 ... 100DN 15 ... 5000
Typical inlet/
outlet runs
15D/5D0D/0D16D / 8D
Pressure ratingsPN 16-40
150-300 lb
PN 10- 40
150-300 lb
Up to 600 bar
Certificate for
hygienic applic.
CIP/SIPnono
Custody transfernonono
Ex certificateATEX, FM, CSAATEX, FM, CSAAcc to spec of DP transmitter
Communication
protocol
HART, DPV1HARTAcc to spec of DP transmitter
l = completely installable, o = conditionally installable
    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for Switzerland

    Sales: Instr CH
    seitp330 942d7540a52d0e52c1257384005aee39