WM-Series

The WM-Series Wedgemeter family has a solid V-shaped flow restriction which makes it extremely robust. It is bi-directional and is particularly suitable for fluids with a high solid content, erosive/abrasive fluids and those with a high viscosity. The WM-Series Wedgemeter family measures liquids, gas and steam.

The smooth flow path has good self-cleaning characteristics and performance is not dependent on maintaining sharp edge profiles. The element design allows solids to pass through the restriction without accumulating. The meter characteristic remains constant down to low Reynolds Numbers, making it suitable for high-viscosity liquids.

When used with high-viscosity liquids or with liquids which could block conventional small-bore impulse pipework, versions with large bore tappings or tappings to take chemical tee DP transmitter elements are available.

The WM-Series consists of three styles:

WMC
WMF
WMP
Chemical Tee Wedgemeter II
Flange Connection Wedgemeter II
Pipe-Tap Wedgemeter II Image
Meter Pipe Sizes
1/2 - 24 in. (15 - 600 mm)
1-1/2 - 24 in. (40 - 600 mm)
1 - 24 in. (25 - 600 mm)
Transmitter Connections
Chemical Tee
Flanged
Pipe Tap
Flange Rating
ANSI 150/300
ANSI 150/300/600
ANSI 150/300/600
Accuracyoo(Calibrated)
Accuracyoo(Uncalibrated)
+ 0.5% of rate ( 1in. sizes)
+ 5%
+ 0.5% of rate
+ 5%
+ 0.5% of rate
+ 5%
Repeatability
+ 2%
+ 2%
+ 2%

  • Rate this page
     
  • E-mail this page
     

Your preferences:

ABB contact for

United States of America
 
seitp330 aca88a612466d79bc1257020005bc017