Temperature Transmitter

The function of the ABB temperature transmitter is to amplify the electrical signals from the sensor, to correct and depending on the model galvanically insulate them. The conditioned signal can then easily be transmitted over long distances to the in-/output sections of a process control system or controller.

Since the electrical signal from the thermocouple or resistance thermometer is relatively strong, signal amplification in close proximity to the sensors is not required. As a result, three basically different mounting arrangements for temperature transmitters have been evolved:

Mounting

In practice three types of mounting arrangements for temperature transmitters are distinguished.

  • Rail Mounting
    Rail Mounting is the oldest known mounting arrangement for temperature transmitters. The most common design is the 19" or DIN rail mounting, as well as the direct integration into the in-/output connections of regulators, valves or controllers.
  • Field Mounting
    Temperature transmitters for direct Field Mounting are mounted in their own rugged housings. The field mounted temperature transmitter can also be used in difficult industrial environments without the requirement for special protective measures and can be mounted in the close proximity to the sensor.
  • Head Mounting
    In Sensor Head Mounting the transmitter is integrated in the housing (connection head) of the temperature sensor. Temperature transmitters which are used for this mounting design are designated as sensor head transmitters.

Temperature Transmitter Applications
Application
Head mounted Temperature Transmitter TTH200 HART, Pt100 (RTD), thermocouples, electrical isolation.
Temperature Transmitter for Rail Mounting <br>2 wire / HART inputs: PT100 (RTD), Thermocouple (TC), Ohm, mV galvanic isolation ; compact design<br>(17,5mm / 0.69inch) ATEX , FM, CSA approvals.
Power plants
o
l
On- & Offshore Explorations
o
l
Chemical
Petrochemical
Pharmaceutical
l
Biotechnology
l
Cement
l
Pulp & Paper
l
Machine-building
l
o
Food & Beverage
l
o
l = completely installable, o = conditionally installable, = not installable

Last edited 2009-09-02
  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

ABB contact for

United States of America
 
seitp330 c9002d9423f385a4c12572eb0036616f