Pressure Measurement Products Selector

The page is used to determine which pressure measurement products best fit your needs

Product selector

Pressure Measurement Type
Process Connection
Output Signal

Explosion Protection

The following products match your selection

Process ConnectionOutput Signal Explosion Protection
261AG261AGDirect / Remote Diaphragm Seal4..20mA+Hart Intrinsically Safe
261AR261ARDirect / Remote Diaphragm Seal4..20mA+Hart Intrinsically Safe
261AS261ASConventional / Standard Connection4..20mA+Hart Intrinsically Safe
261GG261GGDirect / Remote Diaphragm Seal4..20mA+Hart Intrinsically Safe
261GR261GRDirect / Remote Diaphragm Seal4..20mA+Hart Intrinsically Safe
261GS261GSConventional / Standard Connection4..20mA+Hart Intrinsically Safe
266ADH266ADHDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266ADT266ADTDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266ARH266ARHDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266ART266ARTDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266ASH266ASHConventional / Standard Connection4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266AST266ASTConventional / Standard Connection4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266CRH266CRHDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus  
266CRT266CRTDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus  
266CSH266CSHConventional / Standard Connection4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus, Modbus  
266CST266CSTConventional / Standard Connection4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus, Modbus  
266DDH266DDHDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266DHH266DHHDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266DLH266DLHInterface Level / Dual Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266DRH266DRHDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266DSH266DSHConventional / Standard Connection4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266GDH266GDHDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266GDT266GDTDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266GRH266GRHDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266GRT266GRTDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266GSH266GSHConventional / Standard Connection4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266GST266GSTConventional / Standard Connection4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266HDH266HDHDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266HRH266HRHDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266HSH266HSHConventional / Standard Connection4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266JRH266JRHDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus  
266JRT266JRTDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus  
266JSH266JSHConventional / Standard Connection4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus, Modbus  
266JST266JSTConventional / Standard Connection4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus, Modbus  
266MDT266MDTDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266MRH266MRHDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266MRT266MRTDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266MSH266MSHConventional / Standard Connection4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266MST266MSTConventional / Standard Connection4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266NDH266NDHDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266NRH266NRHDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266NSH266NSHConventional / Standard Connection4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266PRH266PRHDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266PSH266PSHConventional / Standard Connection4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266RRT266RRTDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266RST266RSTConventional / Standard Connection4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266VRH266VRHDirect / Remote Diaphragm Seal4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof
266VSH266VSHConventional / Standard Connection4..20mA+Hart, 4..20mA+Hart IEC61508 SIL2/3, Profibus PA, Foundation Fieldbus Intrinsically Safe, Explosion-proof

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 f1d7573d39365b1f8525790500622d97