Stressometer systems successfully installed and commissioned at Marcegaglia in Ravenna, Italy
Read more...
ILNOR’s single-stand reversing mill running with a Stressometer 7.0 FSA system, controlling the flatness on both entry and exit sides
Great improvements with stable strip tension achieved in Sidmar’s furnace section thanks to ABB’s linear bearing solution
BNG Steel Company has ordered a Stressometer 7.0 FSA flatness measurement and control system for the rolling mill in Korea.
In 2006 there has been a great demand for Force Measurement’s Strip Tension Systems. In particular from the Original Equipment Manufacturers.
Ruukki’s steel strip temper mill revamped and running with a Stressometer 7.0 FSA flatness control system.
Pressductor Technology load cells - a superior alternative to strain gauge tension load cells.
Sapa´s aluminium 2-stand rolling mill revamped and running with two Stressometer 7.0 FSA flatness control systems.
ABB Force Measurement was awarded a contract from the German mill builder Fröhling for two Millmate Thickness Gauging (MTG) Systems. The thickness gauges are to be delivered to KM Europa Metal’s (KME) copper mill in Osnabrück, Germany.
The Swedish shipping company Transatlantic AB with head office in Skärhamn, situated on Sweden’s west coast, has ordered another Cylmate System for one of its LoLo vessels named M/S Sandön.
The American shipping company Liberty Maritime, based in Lake Success, NY has ordered the first Cylmate® System for America. The ship is a bulk carrier with 6 cylinders, appropriately named the "Eagle".
ALUMINIUM CHINA 2005, part of the world’s renowned ALUMINIUM brand of events, is one of the most anticipated industry event scheduled in China this year.
ABB Force Measurement was awarded a contract from Sapa Heat Transfer AB for two Stressometer 7.0 FSA flatness control systems and one Millmate strip tension system.
Corus Aluminium Walzprodukte has ordered a Stressometer 6.0 FSA flatness control system for the rolling mill in Koblenz, Germany.
50 years of experience is the key to success. ABB strengthens its position as a leading supplier of strip tension load cells to processing lines. In 2004 the well-proven Pressductor® technology is celebrating the 50 year anniversary.
At the Gala Dinner Party, taking place the last night of the CIMAC Congress in Kyoto, Japan, an announcement from the CIMAC President was made: "The Winner of the 2004 CIMAC President´s Award is - the paper on the Cylmate® System". A very prestigious award in the engine industry and the motivation was: "The award was given on basis of practical contribution to the future success of the engine industry". ABB is proud to being able to offer one of the top products in the industry.
High demands on the quality of the finished products rolled in mills where productivity is continuously improved, call for outstanding performance of the measuring systems involved. By means of the new Pulsed Eddy Current technology it is possible to measure the thickness of non-ferrous strip contactless, in an absolute way with high accuracy.