For the following ABB products, including the legacy products of our heritage brands (ASEA, BBC, Calor Emag, ITE, Westinghouse), we offer spare parts and repair services. For many of these products, we also offer further services such as modifications and upgrades.
Please contact the service responsible person in your region for details. The contact information are provided on the right-hand side of this page.
Dead Tank Circuit Breakers >>> goto current portfolio
BBC PA
BBC PM
ITE 138 GB
ITE 242 GA
ITE 242 GB
ITE 362 GA
ITE 362 GB
ITE 500 GA
Westinghouse SFA
Westinghouse 138 SF
Westinghouse 2300 SF
Westinghouse 242 SF
Westinghouse SP (14.4-69 kV)
Westinghouse SP (242 kV)
Live Tank Circuit Breakers >>> goto current portfolio
ASEA HPL 72.5A1
BBC ACI
BBC EDF-SD
BBC EDF-SV
BBC EDG
BBC EL(V)F-SL-2-1 (100-145 kV)
BBC EL(V)F-SL-3-1 (170 kV)
BBC EL(V)F-SL-4-2 (245 kV)
BBC EL(V)F-SL-5-2 (362 kV)
BBC EL(V)F-SL-6-2 (420 kV)
BBC EL(V)F-SL-7-4 (550 kV)
BBC EL(V)F-SL-8-4 (800 kV)
BBC ELF 72.5
BBC ELF 100 / ELF 123
BBC ELF 145
BBC ELF 170
BBC ELF 245
BBC ELF 300
BBC ELF 362
BBC ELF 420
BBC ELF 550
BBC ELF-SF
BBC ELF-SL-4-1
BBC ELF-SP-4-1 (245 kV)
BBC ELF-SP-4-2 (245 kV)
BBC ELF-SP-5-2 (362 kV)
BBC ELF-SP-6-2
BBC ELF-SP-7-2 (550 kV)
BBC ELF-SP-7-4 (550 kV)
BBC ELF-SP-8-4 (800 kV)
BBC ELG
BBC ELI
Westinghouse 121 DWE
Westinghouse 169 DWE
Westinghouse 242 LWE/LWER
Westinghouse 242 SFA
Westinghouse 362 LWE/LWER
Westinghouse 362 SF
Westinghouse 362 SFA
Westinghouse 550 LWE/LWER
Westinghouse 550 SF
Westinghouse 550 SFA
Westinghouse 800 SFA |  | Air-blast Circuit Breakers
BBC DCF / DCVF (30-80 kV)
BBC DCF / DCVF (100-123 kV)
BBC DCF / DCVF (138-170 kV)
BBC DCF / DCVF (220-245 kV)
BBC DCF / DCVF (275-300 kV)
BBC DCF / DCVF (380-420 kV)
BBC DCGF
BBC DHF / DHVF (30-80 kV)
BBC DHF / DHVF (100-123 kV)
BBC DHF / DHVF (145-170 kV)
BBC DHF / DHVF (220-275 kV)
BBC DHF / DHVF (345 kV)
BBC DHF / DHVF (380-420 kV)
BBC DKF / DKVF
BBC DLF / DLVF (72-123 kV)
BBC DLF / DLVF (145-170 kV)
BBC DLF / DLVF (245-300 kV)
BBC DLF / DLVF (362-420 kV)
BBC DLF / DLVF (550 kV)
BBC DLF / DLVF (765-800 kV)
BBC DLF / DLVF (765-800 kV)
BBC DMF / DMVF
BBC DMFr / DMVFr
BBC DYLF
Oil and Minimum-oil Circuit Breakers
ASEA HLC
ASEA HLD
ASEA HLR
BBC FR (145-170 kV)
BBC FR (245-300 kV)
BBC FR (362-420 kV)
BBC FS (72 kV)
BBC FS (100-123 kV)
BBC FS (145-170 kV)
BBC FS (245-300 kV)
BBC FS (362-420 kV)
BBC FT (100-123 kV)
BBC FT (145-170 kV)
BBC FT (245-300 kV)
BBC FT (362-420 kV)
BBC TF (50-72.5 kV)
BBC TI (50-72.5 kV)
BBC TOF / TOFV / TOFB
BBC TOFQ
BBC TOFS
BBC TR 36
BBC TR 72.5
BBC TRE 72.5
BBC TRI 72.5
BBC TR 170
ITE KM
ITE KS
Westinghouse GC (14.4-72 kV)
Westinghouse GS
Oil Circuit Breakers
Westinghouse G (14.4 kV)
Westinghouse G/GO (14.4-72 kV)
Westinghouse GM (115-138 kV)
Westinghouse GM (161-169 kV)
Westinghouse GMA (121-145 kV)
Westinghouse GMA (242 kV)
Westinghouse GMB (121-145 kV)
Westinghouse GMB (242 kV)
Westinghouse GW (230 kV)
Westinghouse GW (330-362 kV) |