R series

432390

 
 
 
 Loading Images..
General Information
Global Commercial Alias:
432390
Product ID:
7B432390
ABB Type Designation:
3-7/16 SLV PL-WC LINER ASSY MOD
Catalog Description:
3-7/16 SLV PL-WC LINER ASSY MOD
Categories
    Products»
  • Mechanical Power Transmission Products
  • »
  • Mounted Bearings
  • »
  • Sleevoil Bearings
  • »
  • R series
 
Additional Information
ABB Type Designation:
3-7/16 SLV PL-WC LINER ASSY MOD
Catalog Description:
3-7/16 SLV PL-WC LINER ASSY MOD
Country of Origin:
United States (US)
Customs Tariff Number:
84823000
Gross Weight:
13.892 kg
Invoice Description:
3-7/16 SLV PL-WC LINER ASSY MOD
Made To Order:
No
Minimum Order Quantity:
0 piece
Order Multiple:
0 piece
Product Name:
SLEEVOIL BEARINGS
Product Net Weight:
13.892 kg
Quote Only:
No
Selling Unit of Measure:
piece
Stocked At (Warehouses):
Baldor Shanghai 88A
Baldor Fort Smith 00A
Baldor Crossville 00C
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    db0003db002539 d21be1dad89ef2b285257ab4006b5cbe