Switching Control Sentinel

For all ABB independent pole operated breakers

The Switching Control Sentinel (SCS) is a microprocessor-based control device, which enables synchronized closing or opening of independent pole operated (IPO) circuit breakers. Housed in a NEMA 1 enclosure, the SCS is installed as a modular component in the control cabinet of the circuit breaker at the factory.

Each of the SCS models can be equipped with an Ethernet board. Any model can be used for any synchronous closing or opening application by means of configuration and external wiring. A bypass circuit, providing ganged breaker operation in case of loss of DC power, can be enabled or disabled via an external jumper.

Features
• Same firmware and hardware supports synchronous opening or synchronous closing of grounded/ungrounded capacitor bank energization.
• Firmware upgrades are possible in the field via serial port extending life of product via future upgrades.
• No EPROM changes are required.
• The SCS can be powered down without data loss.
• Both settings and event data are stored in non-volatile Flash memory.
• Battery-free design.
• A real-time clock is powered by a gold capacitor while DC power is off.
• Automatic tracking of the delay between arcing and auxiliary contact operations for synchronous opening (patent pending).
• Detection of wiring errors through phasor calculation (patent pending).

Benefits

• Controlled point-on-wave switching is a very effective way of reducing switching transients and enhancing circuit breaker performance.
• Synchronized closing reduces transient over-voltages and currents associated with switching operations of shunt capacitor banks, shunt reactors, transformers and transmission lines.
• Synchronized opening allows for optimization of the circuit breaker arcing time. The arcing time may be increased with the purpose of minimizing the probability of re-ignitions.
• Reduced interrupter wear.

Documentation and downloads

Brochure
Switching Control Sentinel (SCS)

English - 0.95 MB - pdf

Software
CB Insight - Version 3.20

English - 5.86 MB - zip

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db002618 a6f0e027307d6db9c1257559006714b7