PEXLIM, Polymer housed arresters

Flexibility at its Best

ABB offers a complete family of cutting edge silicone housed surge arresters to suit your needs. With ABB surge arresters you are sure to be well prepared for the future.

Advantages
The PEXLIM arrester with silicone housing confers the benefits of

  • The low weight facilitates installation and permits erection in limited spaces and at almost all angels
  • Excellent pollution and short-circuit performance.
  • The polymer material used in all ABB arresters is silicone, which has proven superior performance compared to other polymeric material.
  • Earth-quake prone-areas

PEXLIM is equipped with ABB metal oxide disks acknowledged for their high energy capability, excellent protective characteristics and long life.

Safety belt winding
ABB's PEXLIM surge arresters have excelllent short-circuit performance because of the patented safety belt winding. Please read more.

Documentation and downloads

Popular downloads
Product guide
High Voltage Surge Arresters - Buyer´s GuideEnglish
11.83 MB
Article
A compact 420 kV line utilising line surge arresters for areas with low isokeraunic levelsEnglish
0.14 MB
Design and testing of polymer-housed surge arresters with special emphasize on seismic stresses and selection of specific creepage in costal areasEnglish
0.66 MB
Desing and testing of polymer-housed surge arresters.English
1.26 MB
Energy stress on transmission line arresters considering the total lightning charge distributionEnglish
0.06 MB
Improved transmission line performance using polymer-housed surge arresters.English
0.15 MB
Limitation of switching overvoltages by use of transmission line arresters.English
0.26 MB
New method for measurement of the resistivive leakage currents of metal-oxide surge arresters in service.English
1.54 MB
Optimized use of HV composite apparatus insulatorsEnglish
1.85 MB
Selection, dimensioning and testing of line surge arrestersEnglish
0.09 MB
EnglishEnglish
0.24 MB
Short-circuit current stressesEnglish
0.37 MB
Thermal behaviour of ZnO surge arresters in polluted conditions.English
1.50 MB
Thermal stress on ZnO surge arresters in polluted conditions.English
2.59 MB
Thermal stress on ZnO surge arresters in polluted conditions.English
1.75 MB
Brochure
High voltage products with composite insulatorsEnglish
2.54 MB
High Voltage Surge ArrestersEnglish
4.37 MB
PEXLIM Silicone Housed Surge ArrestersEnglish
2.88 MB
Certificate
ISO 14001 Certification for ABB High Voltage Products in USAEnglish
0.37 MB
ISO 9001 & 14001 Certification for ABB High Voltage Products in Ludvika, SwedenEnglish
0.39 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db002618 c12573e7003302ad412567e50039a513