PEXLINK - Transmission Line Arrester

Transmission-line protection for disturbance-free system operation

Both large, small public and private utility owners of transmission systems face a sharpened competitive situation which demands increased availability and reliability of the systems. Consumers have become more demanding as their processes are dependent on constant and reliable energy supply of good quality.In many countries, it has also been increasingly difficult to obtain permission to build new lines of normal dimensions. Hence, new lines under construction may mostly be “compact-insulation“ lines. This, in turn, requires optimal control of overvoltages caused by lightning or switching events. Surge arresters installed along the line or at a few selected critical towers, in this case, may be an attractive solution or a complement to other means.

Improvement in the reliability and availability of a transmission system can be obtained in one or more of the following ways:

  • Duplication of the system (more than one line)
    This is a very expensive method and often impractical
  • Increased insulation withstand
    It can be both expensive and create other problems such as the need for increased insulation of station equipment.
  • Improved footing impedance
    Often difficult and expensive, specially in hilly terrain.
  • Shield wires
    If the provision was not in the original tower design, it can be expensive to retrofit such shielding. It helps eliminate a large number of interruptions but it is not enough to obtain the now-demanded degree of reliability
  • Protection with surge arresters
    Protection of line insulation by surge arresters connected in parallel with them at selected towers. In this application usually the term line arresters is used.

Documentation and downloads

Popular downloads
Brochure
High voltage products with composite insulators

English - 2.54 MB - pdf

Product guide
High Voltage Surge Arresters - Buyer´s Guide

English - 17.80 MB - pdf

Article
A compact 420 kV line utilising line surge arresters for areas with low isokeraunic levels

English - 0.14 MB - pdf

Design and testing of polymer-housed surge arresters with special emphasize on seismic stresses and selection of specific creepage in costal areas

English - 0.66 MB - pdf

Desing and testing of polymer-housed surge arresters.

English - 1.26 MB - pdf

Energy stress on transmission line arresters considering the total lightning charge distribution

English - 0.06 MB - pdf

Improved transmission line performance using polymer-housed surge arresters.

English - 0.15 MB - pdf

Limitation of switching overvoltages by use of transmission line arresters.

English - 0.26 MB - pdf

New method for measurement of the resistivive leakage currents of metal-oxide surge arresters in service.

English - 1.54 MB - pdf

Optimized use of HV composite apparatus insulators

English - 1.85 MB - pdf

Selection, dimensioning and testing of line surge arresters

English - 0.09 MB - pdf

Short-circuit current stresses

English - 0.37 MB - pdf

Thermal behaviour of ZnO surge arresters in polluted conditions.

English - 1.50 MB - pdf

Thermal stress on ZnO surge arresters in polluted conditions.

English - 2.59 MB - pdf

Thermal stress on ZnO surge arresters in polluted conditions.

English - 1.75 MB - pdf

Brochure
High voltage products with composite insulators

English - 2.54 MB - pdf

High Voltage Surge Arresters

English - 4.37 MB - pdf

PEXLINK Transmission Line Arresters

English - 1.68 MB - pdf

Certificate
ISO 9001 & 14001 Certification for ABB High Voltage Products in Ludvika, Sweden

English - 0.39 MB - pdf

Guideline
Application guidelines for station protection

English - 1.66 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db002618 c12573e7003302ad412567e5003b0599