United States of America / English (change preferences)

XLPE Cables up to 420 kV

Maintenance-free and reliable solutions

ABB has manufactured cables with polymeric insulation since the early 70s and is today a leading supplier of efficient, high quality cable systems at all voltage levels. We have delivered more than 6,800 km underground XLPE cables for voltages above 100 kV. This is experience you can rely on.

Advantages of XLPE cable systems

  • maintenance-free
  • low electrical losses
  • environmentally friendly
  • no visual impact - underground cables are invisible
  • not effected by weather conditions
  • the solution for densely populated areas

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Article
Electrifying London - Underground cable connects substations to placate London’s insatiable demand for powerEnglish
0.15 MB
Brochure
Invisible PowerEnglish
0.22 MB
XLPE Cable System User's GuideEnglish
1.50 MB
XLPE Cable System User's Guide - US StandardEnglish
1.10 MB
Instruction
Drum HandlingEnglish
0.76 MB
Reference case study
Barbados 69 kV XLPE landEnglish
0.15 MB
Botswana 132 kV XLPE landEnglish
0.33 MB
Horns Rev 170 kV XLPE landEnglish
0.16 MB
Långå 245 kV XLPE landEnglish
0.24 MB
Libya 245 kV XLPE landEnglish
0.12 MB
Ma Wan & Kap Shui Mun Hong Kong 11-132 kV XLPE landEnglish
0.51 MB
Qatar 132 kV XLPE landEnglish
0.15 MB
Ruwais 132-220 kV XLPE landEnglish
0.15 MB
Sri Lanka 220 kV XLPE landEnglish
0.11 MB
Stockholm tunnel 245 kV XLPE landEnglish
0.18 MB
Sunndal 132 kV XLPE landEnglish
0.11 MB
Tiancun-Tianhe Pearl River 220 kV XLPE landEnglish
0.13 MB
West Coast Mainline 12-72 kV XLPE landEnglish
0.45 MB